1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM MDR System Plastic Shell Kit (Part Number)

3M<sup>TM</sup> MDR System Plastic Shell Kit
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 197.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
▪ EMI/ESD countermeasure items.
· Single action lock that can be removed with one hand.
· Shell finish and strength equivalent to one-piece molding.

 
Part Number
10314-3210-000
10320-3210-000
10320-3540-000
10326-3210-000
10336-3210-000
10336-3540-010
10340-3210-000
10350-3210-000
10350-3280-000-9
10368-3210-000
10368-3280-000-0
10368-3540-000
10380-3280-000-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Features Product Category Features Material (Body) Conforming cable finishing outer diameter
(mm)
Number of Poles
(Pole)

฿ 306.00

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10PlasticNo Misinsertion Prevention KeyPlastic shell kit (straight type)No key for preventing incorrect insertionABSφ5.614

฿ 197.81

CONNECTOR ACCESSORIES 1 Piece(s) Available 3 Day(s) 10PlasticNo Misinsertion Prevention KeyPlastic shell kit (straight type)No key for preventing incorrect insertionABSφ6.520

฿ 473.43

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) -PBT ResinW/ 3M LogoPlastic shell kit (right angle type)With 3M logoPBT Resinφ6.520

฿ 303.87

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10PlasticNo Misinsertion Prevention KeyPlastic shell kit (straight type)No key for preventing incorrect insertionABSφ 6.926

฿ 303.37

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10PlasticNo Misinsertion Prevention KeyPlastic shell kit (straight type)No key for preventing incorrect insertionABSφ 7.936

฿ 518.82

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) -PBT ResinW/O 3M LogoPlastic shell kit (right angle type)No 3M logoPBT Resinφ 7.936

฿ 272.87

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10PlasticNo Misinsertion Prevention KeyPlastic shell kit (straight type)No key for preventing incorrect insertionABSφ840

฿ 298.33

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10PlasticNo Misinsertion Prevention KeyPlastic shell kit (straight type)No key for preventing incorrect insertionABSφ8.550

฿ 845.03

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) -PBT ResinScrew MountPlastic shell kit (split-type)Screw fastening methodPBT Resinφ8.850

฿ 384.42

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10PlasticNo Misinsertion Prevention KeyPlastic shell kit (straight type)No key for preventing incorrect insertionABSφ968

฿ 631.62

CONNECTOR ACCESSORIES 1 Piece(s) 4 Day(s) -PBT ResinScrew MountPlastic shell kit (split-type)Screw fastening methodPBT Resinφ 9.868

฿ 685.99

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) -PBT ResinW/ 3M LogoPlastic shell kit (right angle type)With 3M logoPBT Resinφ 8.968

฿ 961.39

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) -PBT ResinScrew MountPlastic shell kit (split-type)Screw fastening methodPBT Resinφ 9.880

Loading...

  1. 1

Basic Information

Type Hood Color Beige Color (Body) Beige
Conforming connector 101XX-6000 Application Body: UL 94V-0