(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shell part for MDR non-shield.
[Features]
· Efficient shielding through ground plate.
· Jack screw and single-action lock separated by application, and single-action lock combined fitting fixation system due to a combination thereof.
· A 60° right-angle shell that saves space in the cable drawer.
· Compatible for soldering plugs and IDC plugs.
· A two-piece construction that balances ease of assembly and strength.
· The MDR system consists of “industry standard product” half pitch I/O connectors.
· Shell parts are sold that can be freely used in combination.
· Parts such as the shell, jack screw, jack socket screw and latch, etc. are prepared separately.
Part Number |
---|
10620-5600-008 |
10636-5600-008 |
10640-5500-008 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Conforming cable finishing outer diameter (mm) | Number of Poles (Pole) |
---|---|---|---|---|---|---|---|
฿ 381.09 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | φ 11 to 12 | 20 | ||
฿ 440.05 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | φ 11 to 12 | 36 | ||
฿ 426.33 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | φ 7 to 8 | 40 |
Loading...
Type | Hood | Color | Black | Features | W/ Ground Plate |
---|---|---|---|---|---|
Product Category | Non-shielded shell pack (right angle type) | Features | With ground plate | Material (Body) | Glass reinforced polyester |
Color (Body) | Black | Conforming connector | Soldered plug: 101XX-3000 / crimped type plug: 101XX-6000 |
How can we improve?
How can we improve?