1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MDR System Non-Shield Shell Kit (Right Angle Type) (Part Number)

MDR System Non-Shield Shell Kit (Right Angle Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 321.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shell kit indispensable as an external connector.
[Features]
· “Both sides latch fixed type” and “single latch single screw fixed type” that are particularly in high demand are sold as shell kits.
· The MDR system consists of “industry standard product” half pitch I/O connectors.
· A jack screw and single-action lock that can be used depending on the application, and a mated fixing type of single-action lock combined by combining these two.
· Compatible for soldering plugs and IDC plugs.
· A 60° right-angle shell that saves space in the cable drawer.
· A two-piece construction that balances ease of assembly and strength.
· Efficient shielding through ground plate.
[Applications]
· A shell kit combined with a plug connector in the half pitch I/O connector for connecting cables between devices.

 
Part Number
10320-56F0-008
10320-56S0-008-F
10336-56F0-008SALE
10340-55F0-008
10340-55S0-008-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Color Features Specifications Conforming cable finishing outer diameter
(mm)
Number of Poles
(Pole)
Application

฿ 333.34

CONNECTOR ACCESSORIES 1 Piece(s) 3 Day(s) HoodBlackW/ Ground PlateBoth sides latch fixed typeφ 11 to 1220One touch lock type

฿ 321.21

CONNECTOR ACCESSORIES 100 Piece(s) 41 Day(s) ---Side latch side screw fixing typeφ 11 to 1220Also used for one touch lock. Includes Jack screws M2.6 x 30 with stopper

฿ 388.00

฿ 177.24

CONNECTOR ACCESSORIES 1 Piece(s) Same day HoodBlackW/ Ground PlateBoth sides latch fixed typeφ 11 to 1236One touch lock type

฿ 432.00

CONNECTOR ACCESSORIES 1 Piece(s) 3 Day(s) HoodBlackW/ Ground PlateBoth sides latch fixed typeφ 7 to 840One touch lock type

฿ 383.33

CONNECTOR ACCESSORIES 100 Piece(s) 41 Day(s) ---Side latch side screw fixing typeφ 7 to 840Also used for one touch lock. Includes Jack screws M2.6 x 30 with stopper

Loading...

  1. 1

Basic Information

Product Category Non-shielded shell kit (right angle type) Features With ground plate Material (Body) Glass reinforced polyester
Color (Body) Black Conforming connector Solder Plug: 101XX-3000 ○ ○ / welding type plug: 101XX-6000 ○ ○