1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3MTM Camera Link Standard Compliant Low-Profile Light Angle Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,164.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

[Features]
- Supports interface standard "CCD camera link" between CCD camera and frame grabber.
- A low profile mounting height is achieved when extracting right angle cable.
- Available in standard cable, thin Base and Medium configuration cable, and robot cable.

Specifications Flex-Resistant Cable Assembly Compliant With 3M Camera Link Standards

External appearance of Flex-Resistant Cable Assembly Compliant With 3M Camera Link Standards

Cable Type: Fixed use, Configuration: Full, Connector type: MDR⇔MDR

  • * Cannot be used for PoCL connection.

Cable exiting method

Drawing of the long side of the D-shaped part of the connector

Drawing of the long side of the D-shaped part of the connector

Drawing of the short side of the D-shaped part of the connector

Drawing of the short side of the D-shaped part of the connector

  • 14H26-SZLM-200-0LC, 14H26-SZLM-300-0LC, 14H26-SZLM-500-0LC, 14H26-SZLM-A00-0LC
    Cable exit direction: Camera side: low-profile and right angle ⇔ Board side: straight
    Cable exit direction on the right angle side: Pulling from the short side of the connector's D-shaped part
  • 14H26-SZLS-200-0LC, 14H26-SZLS-300-0LC, 14H26-SZLS-500-0LC, 14H26-SZLS-700-0LC, 14H26-SZLS-A00-0LC
    Cable exit direction: Camera side: low-profile and right angle, Board side: straight
    Cable exit direction on the right angle side: Pulling from the long side of the connector's D-shaped part

Cable variation

Color: Beige Cable diameter: ø9.0 (diameter 9.0 mm) Impedance: 100 ±10 Ω, Skew: 38 ps/m Max

  • * Standard Full Configuration cable is also compatible with Base/Medium Configuration connections.

Transmittable distance (Reference)

40 MHz: 10 m, 66 MHz: 8 m, 85 MHz: 5 m

  • * The values of transmittable distance were obtained from calculations based on the skew standard.
  • * Reference values to be used for cable selection. Not guaranteed values.
  • * It is recommended to evaluate with connected devices
  • * High-performance cables are also available. Please contact sales representative.

Development story

 

It is an interface standard of industrial CCD cameras and frame grabber, which was established by more than 10 western MachineVision-related companies, released in October 2000.
High-speed image signals, CCD camera control signals and communication signals can be transmitted with a single connector or cable. The purpose of the standard is to unify various interfaces of multiple companies to improve parts availability and reduce costs of parts and development.

Part Number
14H26-SZ3M-200-03C
14H26-SZ3M-300-03C
14H26-SZ3M-500-03C
14H26-SZ3M-700-03C
14H26-SZ3M-A00-03C
14H26-SZ3S-200-03C
14H26-SZ3S-300-03C
14H26-SZ3S-500-03C
14H26-SZ3S-700-03C
14H26-SZ3S-A00-03C
14H26-SZLM-200-0LC
14H26-SZLM-300-0LC
14H26-SZLM-500-0LC
14H26-SZLS-200-0LC
14H26-SZLS-300-0LC
14H26-SZLS-500-0LC
14H26-SZLS-700-0LC
14H26-SZLS-A00-0LC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)
Connector Shape Cable shape Features Color (Cable) Cable pullout direction Connector contact part Conforming configuration Bargain Article

฿ 5,164.31

CAMERALINK CABLES 1 Piece(s) 7 Day(s) -Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 26Gold platedBase/mediumN/A

฿ 5,357.29

CAMERALINK CABLES 1 Piece(s) 7 Day(s) -Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 26Gold platedBase/mediumN/A

฿ 7,050.47

CAMERALINK CABLES 1 Piece(s) 6 Day(s) -Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 26Gold platedBase/mediumN/A

฿ 9,910.31

CAMERALINK CABLES 1 Piece(s) 5 Day(s) -Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 26Gold platedBase/mediumN/A

฿ 8,541.38

CAMERALINK CABLES 1 Piece(s) 5 Day(s) 10Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 26Gold platedBase/mediumN/A

฿ 5,164.31

CAMERALINK CABLES 1 Piece(s) 7 Day(s) -Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 1Gold platedBase/mediumN/A

฿ 6,114.87

CAMERALINK CABLES 1 Piece(s) 6 Day(s) -Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 1Gold platedBase/mediumN/A

฿ 7,033.34

CAMERALINK CABLES 1 Piece(s) 6 Day(s) -Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 1Gold platedBase/mediumN/A

฿ 7,274.98

CAMERALINK CABLES 1 Piece(s) 7 Day(s) -Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 1Gold platedBase/mediumN/A

฿ 10,071.64

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 10Right angle-Thin cable / AWG28GrayThe direction of the row with Pin 1Gold platedBase/mediumN/A

฿ 5,960.34

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 2Right AngleRoundStandard cable/AWG28Beige26th pin line directionGold PlatedBase/Medium/Full-

฿ 6,418.65

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 3Right AngleRoundStandard cable/AWG28Beige26th pin line directionGold PlatedBase/Medium/Full-

฿ 8,141.45

CAMERALINK CABLES 1 Piece(s) 5 Day(s) 5Right AngleRoundStandard cable/AWG28Beige26th pin line directionGold PlatedBase/Medium/Full-

฿ 6,491.90

CAMERALINK CABLES 1 Piece(s) 5 Day(s) 2Right AngleRoundStandard cable/AWG28Beige1st pin line directionGold PlatedBase/Medium/Full-

฿ 6,683.99

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 3Right AngleRoundStandard cable/AWG28Beige1st pin line directionGold PlatedBase/Medium/Full-

฿ 7,739.33

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 5Right AngleRoundStandard cable/AWG28Beige1st pin line directionGold PlatedBase/Medium/Full-

฿ 8,794.67

CAMERALINK CABLES 1 Piece(s) 43 Day(s) 7Right AngleRoundStandard cable/AWG28Beige1st pin line directionGold PlatedBase/Medium/Full-

฿ 10,380.68

CAMERALINK CABLES 1 Piece(s) 43 Day(s) 10Right AngleRoundStandard cable/AWG28Beige1st pin line directionGold PlatedBase/Medium/Full-

Loading...

  1. 1
 

Basic Information

Connector type MDR Number Of Cores 26 Rated Current(A) 1
Rated Voltage(V) 30 Color (Connector Portion) Black Material (Connector Part) PVC
Material (Cable) PVC