(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Wide variety of variations.
· Mounting to a panel uses snap-in to help save on man-hours in mounting.
· CW-SC illuminates full surface of operation part with super-high luminance 4-element LED to help easy identification of switching status.
· CW-SB illuminates full surface of operation part with neon bulb to help easy identification of switching status.
· Illuminated part is available in 3 colors, green, red and yellow that are selectable according to application.
· CW-T has 6.8 mm of body width to contribute to space saving of slim-designed equipment.
[Applications]
· Communication equipment, associated radio equipment, electric measuring instruments, automation equipment, office equipment, consumer electronics, etc.
Part Number |
---|
CW-SB11KKEF |
CW-SB21KKFF |
CW-SB21KKGF |
CW-SB21NMKZMEF |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Illumination | Contact (toggle, locker) | Specifications | Current Capacity at VAC 125 (A) | Current Capacity at VAC 250 (A) | Operating part color | Operating part display | Illumination color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71.61 | SWITCH(SELECTOR ROCKER TOGGLE) | 5 Piece(s) | 3 Day(s) | NA | SPST | Small-size full-mold type | NA | 6 | Black | No Display | Non-Illumination | |||
฿ 739.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Pack(s) | 5 Pieces Per Package | Same day | NA | 2-pole single throw | Small-size full-mold type | NA | 6 | Black | ―○Display | Non-Illumination | ||
฿ 112.39 | SWITCH(SELECTOR ROCKER TOGGLE) | 5 Piece(s) | Available | 3 Day(s) | NA | 2-pole single throw | Small-size full-mold type | NA | 6 | Black | |○ display | Non-Illumination | ||
฿ 170.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Available | 3 Day(s) | [Available] Neon bulb | 2-pole single throw | Full scale illumination type | 9 | NA | Green | No Display | Green |
Loading...
Terminal shape | Tab Terminal | Protection function (environmentally resistant) | NA | Representative Standard | UL / CUL |
---|---|---|---|---|---|
Dimension vertical(mm) | 21.1 | Dimension width(mm) | 15.1 | Dimension depth(mm) | 28 |
Type | CW-SB type | Function Operation | ON-OFF | Current Capacity at VDC 30(A) | NA |
Main Body Color | Black |
How can we improve?
How can we improve?