(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A PS Series, original crimping accessory.
Part Number |
---|
PS-HD10-R |
PS-HD16-R |
PS-HD20-R |
PS-HD26-R |
PS-HD30-R |
PS-HD34-R |
PS-HD40-R |
PS-HD50-R |
PS-HD60-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conforming product |
---|---|---|---|---|---|---|---|
฿ 116.19 ฿ 62.45 | CONNECTOR | 1 Piece(s) | Same day | 10 | PS-D4C10 | ||
฿ 116.19 ฿ 59.25 | CONNECTOR | 1 Piece(s) | Same day | 10 | PS-D4C16 | ||
฿ 120.77 ฿ 64.26 | CONNECTOR | 1 Piece(s) | Same day | 10 | PS-D4C20 | ||
฿ 120.77 ฿ 64.26 | CONNECTOR | 1 Piece(s) | Same day | 10 | PS-D4C26 | ||
฿ 151.24 ฿ 74.52 | CONNECTOR | 1 Piece(s) | Same day | 10 | PS-D4C30 | ||
฿ 151.24 ฿ 90.00 | CONNECTOR | 1 Piece(s) | Same day | 10 | PS-D4C34 | ||
฿ 176.00 ฿ 79.62 | CONNECTOR | 1 Piece(s) | Same day | 10 | PS-D4C40 | ||
฿ 167.62 ฿ 82.94 | CONNECTOR | 1 Piece(s) | Same day | 10 | PS-D4C50 | ||
฿ 187.05 ฿ 91.67 | CONNECTOR | 1 Piece(s) | Same day | 10 | PS-D4C60 |
Loading...
Type | Hood | Material | Plastic | Specification | Direct Type Hood |
---|---|---|---|---|---|
Color | Black | Product Category | Clamp hood | Color | Black |
Material | ABS Resin | Applicable Wire Size(mm2) | φ 1.2 to 1.4 | Note | The applicable wire size is φ1.2 ~ 1.4 or less, but if the number of strands is low, please restrained by taping, etc. |
How can we improve?
How can we improve?