1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JL04V Series, Accessory (Part Number)

JL04V Series, Accessory
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 193.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
▪ Accessories of JL04V series.

 
Part Number
075-50162
JL04-18CK(10)-R
JL04-18CK(13)-CR-R
JL04-18CK(13)-RSALE
JL04-1012CK(05)-CR-R
JL04-1012CK(05)-R
JL04-1012CK(06)-CR-R
JL04-1012CK(06)-R
JL04-2022CK(09)-R
JL04-2022CK(12)-RSALE
JL04-2022CK(14)-CR-R
JL04-2022CK(14)-RSALE
JL04-2428CK(17)-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material Color Features Product Category Type Features Material Conforming shell size Applicable Cable Diameter
(mm)
Special Notes Waterproof Function

฿ 193.41

CONNECTOR 1 Piece(s) 3 Day(s) -Other---GasketFor front mounting only--32---

฿ 360.39

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherAluminum AlloyBlack Type Interference ColorTUV-CertifiedCable ClampFor cab tire cableTÜV certified productBushing material: NBR-8–11-Waterproof during mating

฿ 869.72

CONNECTOR 1 Piece(s) Available 3 Day(s) -----Cable ClampFor cab tire cableUL certified productBushing material: CR-11 to 14.1-Waterproof during mating

฿ 917.00

฿ 177.90

CONNECTOR 1 Piece(s) Same day 10OtherAluminum AlloyBlack Type Interference ColorTUV-CertifiedCable ClampFor cab tire cableTÜV certified productBushing material: NBR-11 to 14.1-Waterproof during mating

฿ 764.96

CONNECTOR 1 Piece(s) Available 3 Day(s) -OtherAluminum AlloyBlack Type Interference ColorUL-CertifiedCable ClampFor cab tire cableUL certified productBushing material: CR-4–6-Waterproof during mating

฿ 278.60

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherAluminum AlloyBlack Type Interference ColorTUV-CertifiedCable ClampFor cab tire cableTÜV certified productBushing material: NBR-4–6-Waterproof during mating

฿ 353.81

CONNECTOR 1 Piece(s) Available 3 Day(s) -OtherAluminum AlloyBlack Type Interference ColorUL-CertifiedCable ClampFor cab tire cableUL certified productBushing material: CR-4.6 to 6.6-Waterproof during mating

฿ 413.64

CONNECTOR 1 Piece(s) 3 Day(s) -OtherAluminum AlloyBlack Type Interference ColorTUV-CertifiedCable ClampFor cab tire cableTÜV certified productBushing material: NBR-4.6 to 6.6-Waterproof during mating

฿ 1,187.43

CONNECTOR 1 Piece(s) Available 3 Day(s) -----Cable ClampFor cab tire cableTÜV certified productBushing material: NBR-6.5 to 9.5-Waterproof during mating

฿ 426.19

฿ 204.95

CONNECTOR 1 Piece(s) Same day 10OtherAluminum AlloyBlack Type Interference ColorTUV-CertifiedCable ClampFor cab tire cableTÜV certified productBushing material: NBR-9.5 to 13-Waterproof during mating

฿ 602.29

CONNECTOR 1 Piece(s) Available 3 Day(s) -OtherAluminum AlloyBlack Type Interference ColorUL-CertifiedCable ClampFor cab tire cableUL certified productBushing material: CR-12.9 to 16-Waterproof during mating

฿ 377.18

฿ 189.27

CONNECTOR 1 Piece(s) Same day 10OtherAluminum AlloyBlack Type Interference ColorTUV-CertifiedCable ClampFor cab tire cableTÜV certified productBushing material: NBR-12.9 to 16-Waterproof during mating

฿ 344.33

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherAluminum AlloyBlack Type Interference ColorTUV-CertifiedCable ClampFor cab tire cableTÜV certified productBushing material: NBR-15–18When using on the plug contact arrangement "22-22" special end bell EB1, select from the product names where the applicable shell size symbol is "2428"Waterproof during mating

Loading...

  1. 1