(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø30 series illuminated selector switches ASLN type Ⅱ
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Contact | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 91 | Silver | 90 | Amber | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 91 | Silver | 90 | Green | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 91 | Silver | 90 | Red | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 91 | Silver | 90 | Blue | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 91 | Silver | 90 | Yellow | AC / DC 12 | N/A | ||
฿ 1,302.00 ฿ 1,115.68 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 91 | Silver | 90 | Amber | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 91 | Silver | 90 | Green | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 91 | Silver | 90 | Red | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 91 | Silver | 90 | Blue | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 91 | Silver | 90 | Yellow | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | Stop each position | 114 | Silver | 90 | Amber | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | Stop each position | 114 | Silver | 90 | Green | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | Stop each position | 114 | Silver | 90 | Red | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | Stop each position | 114 | Silver | 90 | Blue | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | Stop each position | 114 | Silver | 90 | Yellow | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Amber | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Green | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Red | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Blue | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Yellow | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Amber | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Green | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Red | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Blue | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Yellow | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Amber | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Green | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Red | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Blue | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Yellow | AC / DC 12 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Amber | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Green | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Red | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Blue | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Yellow | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Amber | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Green | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Red | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Blue | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Yellow | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Amber | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Green | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Red | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Blue | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Yellow | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Amber | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Green | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Red | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Blue | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 91 | Silver | 90 | Yellow | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Amber | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Green | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Red | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Blue | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 91 | Silver | 90 | Yellow | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Amber | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Green | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Red | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Blue | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 114 | Silver | 90 | Yellow | AC / DC24 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Amber | AC200 / 220 | N/A | ||
฿ 1,640.00 ฿ 1,405.64 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Green | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Pure White | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Red | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Blue | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | - | 125.5 | Silver | 90 | Yellow | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Amber | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Green | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Red | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Blue | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | - | 125.5 | Silver | 90 | Yellow | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Amber | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Green | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Red | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Blue | AC200 / 220 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | - | 148.5 | Silver | 90 | Yellow | AC200 / 220 | N/A | ||
฿ 2,712.00 ฿ 1,914.13 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Red | DC110 | DC-DC Converter Type | ||
฿ 1,640.00 ฿ 1,405.64 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Amber | AC100 / 110 | N/A | ||
฿ 1,640.00 ฿ 984.16 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | [Available] LED | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Green | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Milky White | AC100 / 110 | N/A | ||
฿ 1,443.00 ฿ 1,237.08 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Red | AC100 / 110 | N/A | ||
฿ 1,443.00 ฿ 1,237.08 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Blue | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Yellow | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Amber | AC100 / 110 | N/A | ||
฿ 1,640.00 ฿ 1,405.64 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Green | AC100 / 110 | N/A | ||
฿ 1,640.00 ฿ 1,405.64 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Red | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Blue | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Yellow | AC100 / 110 | N/A | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | Stop each position | 148.5 | Silver | 90 | Red | DC110 | DC-DC Converter Type | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | Stop each position | 148.5 | Silver | 90 | Amber | AC100 / 110 | N/A |
Loading...
Type | Selector | Mounting Hole | φ30.5 | With key | NA |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP54 | Representative Standard | CE / UL / CCC / CSA |
Dimension vertical(mm) | 40 | Dimension width(mm) | 40 | Current Capacity at VAC 110(A) | 10 |
Current Capacity at VDC 24(A) | 10 | Lock removing method | N/A |
How can we improve?
How can we improve?