1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 Series Illuminated Selector Switches ASLN Type Ⅱ (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø30 Series Illuminated Selector Switches ASLN Type Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 series illuminated selector switches ASLN type Ⅱ

 
Part Number
ASLN22220DNS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIllumination Contact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Contact Notch angle
(°C)
Illumination color/button color Operating Voltage
(V)
Features

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Available] LED2a2Stop each position91Silver90BlueAC / DC24N/A

Loading...

  1. 1

Basic Information

Type Selector Mounting Hole φ30.5 With key NA
Terminal shape Screw terminal Protection function (environmentally resistant) IP54 Representative Standard CE / UL / CCC / CSA
Dimension vertical(mm) 40 Dimension width(mm) 40 Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 10 Lock removing method N/A