(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø30 series illuminated selector switches ASLN type Ⅱ
Part Number |
---|
ASLN221122DNA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Contact | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Available] LED | 2a2b | 2 | [Return] Left Return | 114 | Silver | 90 | Amber | AC / DC 12 | N/A |
Loading...
Type | Selector | Mounting Hole | φ30.5 | With key | NA |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP54 | Representative Standard | CE / UL / CCC / CSA |
Dimension vertical(mm) | 40 | Dimension width(mm) | 40 | Current Capacity at VAC 110(A) | 10 |
Current Capacity at VDC 24(A) | 10 | Lock removing method | N/A |
How can we improve?
How can we improve?