1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 Series Selector Switches ASN□K Type, Key Operator Ⅱ (Part Number)

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 913.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 series selector switches, key operator Ⅱ

 
Part Number
ASN2K11SALE
ASN3K20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotch number Suspend/Return Notch angle
(°C)
Key removal position

฿ 961.67

฿ 577.19

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 3[Return] Left Return45Center / Right Removal

฿ 913.00

฿ 782.90

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2Stop each position90All Slip-off

Loading...

  1. 1

Basic Information

Type Keylock switch Mounting Hole φ30.5 Illumination NA
Contact configuration (key lock, selector) 2a With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP54 Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 40
Dimension width(mm) 40 Dimension depth(mm) 76 Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 10 Contact Silver Key Number(No) N/A
Lock removing method N/A Features N/A Terminal configuration/contact operation (notch position) Necessary to Refer to Catalog