(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Die-cast aluminum control stations with IP65 protection against projected water. Ⅱ
Part Number |
---|
AGA412HLY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Protection function (environmentally resistant) | Box size (mm) | Features | Number of Mounting Holes | Mounting hole specifications | Mounting Hole Pitch (mm) | Specifications | Special notes | Mounting unit | Unit rated voltage (V) | Lens color | Unit specifications / shape | Notch details | Unit contact configuration | Unit nameplate lettering | Unit details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,201.67 ฿ 1,921.32 | CONTROL CONSOLE | 1 Piece(s) | Same day | 86 | 300 | 82 | IP65 | 300 | For 4 Point / Wall Mounting Type | 1 pc. / 2 pcs. | φ65.5 / φ30.5 | 75/50 | Specify Mountable Units / Standard Type | None | Designation Required | - | - | - | - | - | Without Nameplate | - | - |
Loading...
Material | Aluminum Die Casting | Intermediate plate | Without Circuit Board | Installation | Not Specified |
---|---|---|---|---|---|
Color | 5Y7 / 1 Semi-gloss |
Please check the type/dimensions/specifications of the part AGA412HLY in the AGA Series (Single Column) Control Stations Ⅱ series.
Part Number |
---|
AGA1105Y |
AGA1106Y |
AGA1107Y |
AGA412KHLY |
AGA412KY |
AGA510HLY |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Protection function (environmentally resistant) | Box size (mm) | Features | Number of Mounting Holes | Mounting hole specifications | Mounting Hole Pitch (mm) | Specifications | Special notes | Mounting unit | Unit rated voltage (V) | Lens color | Unit specifications / shape | Notch details | Unit contact configuration | Unit nameplate lettering | Unit details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,583.34 | 1 Piece(s) | Same day | 86 | 181 | 82 | IP65 | 150 | For 1 Point / Wall Mounting Type | 1 pieces | φ30.5 | Not Applicable | Standard Product | None | SS | - | - | Arrow-shaped | 2-notch | 1a1b | HAND - AUTO | Select Switch | - | ||
฿ 3,583.34 | 1 Piece(s) | Same day | 86 | 181 | 82 | IP65 | 150 | For 1 Point / Wall Mounting Type | 1 pieces | φ30.5 | Not Applicable | Standard Product | None | SS | - | - | Arrow-shaped | 3-notch | 1a1b | HAND - OFF - AUTO | Select Switch | - | ||
฿ 4,041.67 | 1 Piece(s) | Same day | 86 | 181 | 82 | IP54 | 150 | For 1 Point / Wall Mounting Type | 1 pieces | φ30.5 | Not Applicable | Standard Product | None | SS | - | - | Key Operated | 2-notch | 1a1b | OFF - ON | Select Switch | - | ||
฿ 5,683.34 | 1 Piece(s) | Same day | 95 | 300 | 132 | IP65 | 300 | For 4 Point / Wall Mounting Type | 1 pc. / 2 pcs. | φ65.5 / φ30.5 | 75/50 | Specify Mountable Units / Standard Type | With Cover | Designation Required | - | - | - | - | - | Without Nameplate | - | - | ||
฿ 6,020.00 | 1 Piece(s) | Same day | 95 | 335 | 132 | IP65 | 300 | For 4 Point / Wall Mounting Type | 1 pc. / 2 pcs. | φ65.5 / φ30.5 | 75/50 | Specify Mountable Units / Standard Type | With Hub / With Cover | Designation Required | - | - | - | - | - | Without Nameplate | - | - | ||
฿ 3,855.00 | 1 Piece(s) | Same day | 86 | 300 | 82 | IP65 | 300 | For 4 Point, For 5 Point / Wall Mounting Type | Without Bores | Without Bores | Without Bores | Specify Mountable Units / Standard Type | None | Designation Required | - | - | - | - | - | Without Nameplate | - | - |
How can we improve?
How can we improve?