1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AGA Series (Single Column) Control Stations Ⅱ (AGA1105Y)

CONTROL CONSOLE

AGA Series (Single Column) Control Stations Ⅱ (AGA1105Y)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Die-cast aluminum control stations with IP65 protection against projected water. Ⅱ

 
Part Number
AGA1105Y SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Protection function (environmentally resistant) Box size
(mm)
Features Number of Mounting Holes Mounting hole specifications Mounting Hole Pitch
(mm)
Specifications Special notes Mounting unit Unit rated voltage
(V)
Lens color Unit specifications / shape Notch details Unit contact configuration Unit nameplate lettering Unit details Note

฿ 3,583.34

฿ 2,150.36

CONTROL CONSOLE 1 Piece(s) Same day 8618182IP65150For 1 Point / Wall Mounting Type1 piecesφ30.5Not ApplicableStandard ProductNoneSS--Arrow-shaped2-notch1a1bHAND - AUTOSelect Switch-

Loading...

  1. 1

Basic Information

Material Aluminum Die Casting Intermediate plate Without Circuit Board Installation Not Specified
Color 5Y7 / 1 Semi-gloss

Please check the type/dimensions/specifications of the part AGA1105Y in the AGA Series (Single Column) Control Stations Ⅱ series.

Products with similar specification

Part Number
AGA1102Y
AGA1103Y
AGA1104Y
AGA1106Y
AGA1107Y
AGA1108Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Protection function (environmentally resistant) Box size
(mm)
Features Number of Mounting Holes Mounting hole specifications Mounting Hole Pitch
(mm)
Specifications Special notes Mounting unit Unit rated voltage
(V)
Lens color Unit specifications / shape Notch details Unit contact configuration Unit nameplate lettering Unit details Note

฿ 3,546.67

1 Piece(s) Same day 8618182IP65150For 1 Point / Wall Mounting Type1 piecesφ30.5Not ApplicableStandard ProductNonePB--Large Type-1a1bOFFPush Button Switch-

฿ 3,785.00

1 Piece(s) Same day 8618182IP65150For 1 Point / Wall Mounting Type1 piecesφ30.5Not ApplicableStandard ProductNonePLAC 110RedRound (Incandescent Illumination)--Without NameplatePilot Lights-

฿ 3,785.00

1 Piece(s) Same day 8618182IP65150For 1 Point / Wall Mounting Type1 piecesφ30.5Not ApplicableStandard ProductNonePLAC 220RedRound (Incandescent Illumination)--Without NameplatePilot Lights-

฿ 3,583.34

1 Piece(s) Same day 8618182IP65150For 1 Point / Wall Mounting Type1 piecesφ30.5Not ApplicableStandard ProductNoneSS--Arrow-shaped3-notch1a1bHAND - OFF - AUTOSelect Switch-

฿ 4,041.67

1 Piece(s) Same day 8618182IP54150For 1 Point / Wall Mounting Type1 piecesφ30.5Not ApplicableStandard ProductNoneSS--Key Operated2-notch1a1bOFF - ONSelect Switch-

฿ 5,581.67

1 Piece(s) Same day 8618182IP65150For 1 Point / Wall Mounting Type1 piecesφ30.5Not ApplicableStandard ProductNoneBZAC 110----Without NameplateBuzzer-