(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- KGNW Series Control Stations II
- Degree of protection environmentally resistant IP standard: IP40
- KGNW Series color: 5Y7 / 1 Semi-gloss
- Control Stations Material: Steel Plate.
- Enclosures Type: Single Column Type
- Ambient temperature: -25 to +50°C (no freezing)
- Enclosure Size: 100, 150, 200H × 80W × 76D mm.
- Contact block: Rate insulation voltage 600 V.
- Contact block: Rate thermal current: 10 A.
- The holes for mounting control units are 22.2 mm. in diameter.
- Accessories: Rubber bushing type number GB-2 and GB-3
Part Number |
---|
KGNW1101Y |
KGNW1107Y |
KGNW2104Y |
KGNW2107Y |
KGNW4101Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension vertical H (mm) | Features | Number of Mounting Holes | Mounting Hole Pitch (mm) | Mounting unit | Unit rated voltage (V) | Lens color | Unit specifications / shape | Notch details | Unit contact configuration | Unit nameplate lettering | Button color | Unit details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,301.67 | CONTROL CONSOLE | 1 Piece(s) | Same day | 100 | For 1 Point / Wall Mounting Type | 1 pieces | 50 | PB | - | - | Flat | - | 1a | ON | Black | Push Button Switch | ||
฿ 2,172.00 ฿ 1,533.00 | CONTROL CONSOLE | 1 Piece(s) | Quote | 100 | For 1 Point / Wall Mounting Type | 1 pieces | 50 | SS | - | - | Key Operated | 2-notch | 1a1b | OFF - ON | - | Select Switch | ||
฿ 3,330.00 ฿ 2,350.65 | CONTROL CONSOLE | 1 Piece(s) | Quote | 150 | For 2 Point / Wall Mounting Type | 2 pieces | 50 | PL / PL | AC 220 | Red / Green | Flat Type Circle Ring (Incandescent Illumination) / Flat Type Circle Ring (Incandescent Illumination) | - | - | Without Nameplate | - | Pilot Light / Pilot Light | ||
฿ 2,970.00 ฿ 2,096.52 | CONTROL CONSOLE | 1 Piece(s) | Quote | 150 | For 2 Point / Wall Mounting Type | 2 pieces | 50 | PL / SS | AC 110 | Red | Flat Multi-angle (White Light Bulb Illumination) / Arrow-shaped | 2-notch | 1a1b | Without Nameplate / HAND-AUTO | - | Pilot Light / Select Switch | ||
฿ 5,207.59 ฿ 3,675.00 | CONTROL CONSOLE | 1 Piece(s) | 98 Day(s) | 200 | For 4 Point / Wall Mounting Type | 4 pieces | 36 | PL / PL / PB / PB | AC 220 | Red / Green | Flat Multi-angle (White Light Bulb Illumination) / Flat Multi-angle (White Light Bulb Illumination) / Flat / Flat | - | 1a1b / 1a1b | Without Nameplate / Without Nameplate / ON / OFF | Black / Red | Pilot Light / Pilot Light / Push Button Switch / Push Button Switch |
Loading...
Dimension width W(mm) | 80 | Dimension depth D(mm) | 76 | Material | Steel Plate |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP40 | Intermediate plate | Without Circuit Board | Installation | Not Specified |
Mounting hole specifications | φ22.2 | Color | 5Y7 / 1 Semi-gloss | Specifications | Standard Product |
How can we improve?
How can we improve?