(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- KGNW Series Control Stations II
- Degree of protection environmentally resistant IP standard: IP40
- KGNW Series color: 5Y7 / 1 Semi-gloss
- Control Stations Material: Steel Plate.
- Enclosures Type: Single Column Type
- Ambient temperature: -25 to +50°C (no freezing)
- Enclosure Size: 100, 150, 200H × 80W × 76D mm.
- Contact block: Rate insulation voltage 600 V.
- Contact block: Rate thermal current: 10 A.
- The holes for mounting control units are 22.2 mm. in diameter.
- Accessories: Rubber bushing type number GB-2 and GB-3
Part Number |
---|
KGNW2104Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension vertical H (mm) | Features | Number of Mounting Holes | Mounting Hole Pitch (mm) | Mounting unit | Unit rated voltage (V) | Lens color | Unit specifications / shape | Notch details | Unit contact configuration | Unit nameplate lettering | Button color | Unit details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,330.00 ฿ 2,350.65 | CONTROL CONSOLE | 1 Piece(s) | Quote | 150 | For 2 Point / Wall Mounting Type | 2 pieces | 50 | PL / PL | AC 220 | Red / Green | Flat Type Circle Ring (Incandescent Illumination) / Flat Type Circle Ring (Incandescent Illumination) | - | - | Without Nameplate | - | Pilot Light / Pilot Light |
Loading...
Dimension width W(mm) | 80 | Dimension depth D(mm) | 76 | Material | Steel Plate |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP40 | Intermediate plate | Without Circuit Board | Installation | Not Specified |
Mounting hole specifications | φ22.2 | Color | 5Y7 / 1 Semi-gloss | Specifications | Standard Product |
How can we improve?
How can we improve?