1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slotted Sliding Baseplate Set, Front/Rear Mount (Part Number)

CONTROL CONSOLE ACCESSORIES

Slotted Sliding Baseplate Set, Front/Rear Mount
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,684.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For inserting/withdrawing various types of equipment.

[Features]
· For inserting/withdrawing various types of equipment.
· A sliding rail with slit base plate, slide rail, and bracket are included as a set.
· Mount to the front and back mount angles to use.
· The sliding baseplate set with slits can be mounted between front/rear mount angles at a pitch of 680 - 760 mm.

 
Part Number
RD162-51ESK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,684.83

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Plate Material Iron Dimension (W)(mm) 428
Dimension (H)(mm) 26 Dimension (D)(mm) 500 Color or surface treatment Black
Features Specially made for mount angles used for cage nuts Applicable model/product FSS (FSS90 or greater), FSST, FSV, FSG, FS-2ME (FS90 or greater), FLS, FLM, DARC-2ME (DARC90 only) AH series Allowable Mass(kg) 37
Set Content Slitted base plate 1 pc., brackets 2 pcs., slide rails 2 pcs. Note This is a set product

Please check the type/dimensions/specifications of the part RD162-51ESK in the Slotted Sliding Baseplate Set, Front/Rear Mount series.