1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LF1B-N Type LED Lighting Unit (LF1B-NB3P-2THWW2-3M)

LED LIGHT

LF1B-N Type LED Lighting Unit (LF1B-NB3P-2THWW2-3M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A thin and slim type that features an IP65 protective structure (waterproof and dust-proof). Optimal for attachment in narrow spaces and those subject to moisture.

 
Part Number
LF1B-NB3P-2THWW2-3M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLED color Illuminance
(lx)
Dimension length
(mm)
Surface cover Cable length (included cable)

฿ 2,479.00

LED LIGHT 1 Piece(s) Same day -[Other] Daylight Color240210Clear cover3m

Loading...

  1. 1

Basic Information

Shape Straight Input Voltage DC24V Protection Grade IP65
Dimension width(mm) 27.5 Dimension thickness(mm) 16 Specifications Slim