1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Aluminum Box, CU-N Model Omni-Case (Part Number)

Aluminum Box, CU-N Model Omni-Case
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 524.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cover is made of iron and the chassis is a standard electronics case made of colored aluminum.
· A versatile case with a clean design that combines black and silver.
· Only U-23N has a heat dissipation hole.
· All 15 sizes.
[Applications]
· Ideal for measuring instruments, power supplies and control boxes.

 
Part Number
CU-2N
CU-3N
CU-5N
CU-6N
CU-12N
CU-14N
CU-15N
CU-16N
CU-17N
CU-21N
CU-22NSALE
CU-23N
CU-33N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Heat dissipation hole t
(mm)
Rubber Feet

฿ 658.46

CU-N MODEL OMNI-CASE 1 Piece(s) 4 Day(s) -16050150NA1.0B-P1

฿ 1,041.69

CU-N-TYPE UNIVERSAL CASE 1 Piece(s) 4 Day(s) -20060170NA1.0B-P2

฿ 1,374.43

CU-N MODEL OMNI-CASE 1 Piece(s) 4 Day(s) -30085220NA1.2B-P3

฿ 1,676.19

OTHER COMMODITY WIRING 1 Piece(s) 4 Day(s) 10350100240NA1.2B-P3

฿ 767.77

CU-N-TYPE UNIVERSAL CASE 1 Piece(s) Same day -9060110NA1.0B-P1

฿ 654.36

OTHER COMMODITY WIRING 1 Piece(s) 6 Day(s) 1016090150NA1.0B-P2

฿ 811.74

OTHER COMMODITY WIRING 1 Piece(s) Same day 10200100170NA1.0B-P2

฿ 1,224.76

OTHER COMMODITY WIRING 1 Piece(s) Same day 10250120200NA1.2B-P3

฿ 1,349.07

OTHER COMMODITY WIRING 1 Piece(s) Same day 10300150225NA1.2B-P3

฿ 524.09

OTHER COMMODITY WIRING 1 Piece(s) Available 4 Day(s) 1010085165NA1.0B-P1

฿ 1,667.00

฿ 1,000.20

OTHER COMMODITY WIRING 1 Piece(s) Same day 1015090220NA1.0B-P2

฿ 1,079.98

OTHER COMMODITY WIRING 1 Piece(s) Same day 10180120250Available1.2B-P3

฿ 2,323.47

CU-N-TYPE UNIVERSAL CASE 1 Piece(s) 4 Day(s) -40080265NA1.2B-P3

Loading...

  1. 1

Basic Information

Application Control Box Material Iron/aluminum Protection grade (IP) NA
Mounting Base No mounting base Installation location Indoor Color specifications(Body) Silver
Color specifications(Top Cover) Black Color/Surface treatment One Tone Paint Special Notes Includes chassis surface protective sheet. Note that the above is not easily noticed.