1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 Series Selector Switch, ASD Type, Lever-Type Handle (Part Number)

ø30 Series Selector Switch, ASD Type, Lever-Type Handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IP65 anti-spray protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.

 
Part Number
ASD2L10NSALE
ASD2L11NSALE
ASD2L20NSALE
ASD2L20N-MAU
ASD2L22NSALE
ASD2L22N-MAU
ASD3L02N
ASD3L04N
ASD3L20NSALE
ASD3L22NSALE
ASD3L22N-MAU
ASD3L40NSALE
ASD21L10N
ASD21L11NSALE
ASD21L20NSALE
ASD21L22N
ASD22L10N
ASD22L11NSALE
ASD22L20N
ASD22L22N
ASD31L02N
ASD31L04N
ASD31L20N
ASD31L22N
ASD31L40N
ASD32L04N
ASD32L20N
ASD32L22N
ASD32L40N
ASD33L02N
ASD33L04N
ASD33L20NSALE
ASD33L22NSALE
ASD33L40NSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Contact Notch angle
(°C)
Number of Contacts

฿ 720.00

฿ 432.14

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 1a2Stop each position74.5Silver901

฿ 900.00

฿ 540.18

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 1a1b2Stop each position74.5Silver902

฿ 900.00

฿ 771.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2Stop each position74.5Silver902

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2Stop each position74.5Gold902

฿ 1,258.00

฿ 1,078.61

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2b2Stop each position97.5Silver904

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2b2Stop each position97.5Gold904

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 2b3Stop each position74.5Silver452

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 4b3Stop each position97.5Silver454

฿ 900.00

฿ 540.18

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 2a3Stop each position74.5Silver452

฿ 1,258.34

฿ 1,078.52

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 98 Day(s) 2a2b3Stop each position97.5Silver454

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2b3Stop each position97.5Gold454

฿ 1,258.34

฿ 755.13

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 4a3Stop each position97.5Silver454

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1a2[Return] Right return74.5Silver901

฿ 900.00

฿ 771.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1a1b2[Return] Right return74.5Silver902

฿ 900.00

฿ 771.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2[Return] Right return74.5Silver902

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2b2[Return] Right return97.5Silver904

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1a2[Return] Left Return74.5Silver901

฿ 900.00

฿ 771.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1a1b2[Return] Left Return74.5Silver902

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2[Return] Left Return74.5Silver902

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2b2[Return] Left Return97.5Silver904

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 2b3[Return] Right return74.5Silver452

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 4b3[Return] Right return97.5Silver454

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a3[Return] Right return74.5Silver452

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2b3[Return] Right return97.5Silver454

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 4a3[Return] Right return97.5Silver454

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 4b3[Return] Left Return97.5Silver454

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a3[Return] Left Return74.5Silver452

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a2b3[Return] Left Return97.5Silver454

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 4a3[Return] Left Return97.5Silver454

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 2b3[Return] Both return74.5Silver452

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 4b3[Return] Both return97.5Silver454

฿ 900.00

฿ 540.18

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 2a3[Return] Both return74.5Silver452

฿ 1,258.34

฿ 1,078.52

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 98 Day(s) 2a2b3[Return] Both return97.5Silver454

฿ 1,258.00

฿ 1,078.61

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 4a3[Return] Both return97.5Silver454

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ30.5
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 40
Dimension width(mm) 40 Specifications Made of zinc die casting Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 10 Lock removing method NA