1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS-Interface Safety at Work Emergency Stop Push Button Switch (Part Number)

AS-Interface Safety at Work Emergency Stop Push Button Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,503.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An emergency stop push button switch that can be directly connected to AS-interface Safety at Work, saving wiring time for safety devices. Comes with a safety slave function.

[Features]
· Conforms to IEC61508SIL3 functional safety standard and EN954-1cat.4 machine safety standard.
· Reduces wiring and space needed for safety devices, cutting down on maintenance time and costs.
· Implements AS-interface-standard slave functionality, allowing it to be monitored by an AS-interface master device.
· Wide variation. (1) 1-IN (non-illuminated type) and 1-IN/1-OUT (non-illuminated type) available (2) Mounting hole ø16 XA series/ø22 XW series available, as well as the FB series of plastic control boxes with XW series installed (3) XA series available in ø29 (medium)/ø40 (large) buttons; XW series available in ø40 (large)/ø60 (extra large) buttons (4) Contact terminals available: IDC connectors for efficient wiring of multiple switches; crimp connectors; or M12 connectors.
· 2 types of red colors provided for the buttons.
· Red (R): Munsell code 5R4/12 (approximate).
· Bright red (RH): Munsell code 7.5R4.5/14.

 
Part Number
XA1E-BV3Z10C1RSALE
XA1E-BV4Z10C1RSALE
XA1E-LV3Z114C1RSALE
XW1E-BV4Z10C1RSALE
XW1E-BV4Z10C2RSALE
XW1E-LV4Z114C1RSALE
XW1E-LV4Z114C2RSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Terminal shape Mounting Hole Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Button shape Features Name Plate

฿ 6,503.34

฿ 3,902.65

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop[Other] Connector terminalφ 16.229.631.165.6IDC connectorMedium-SizedI/O configuration: 1-INNA

฿ 6,710.00

฿ 4,026.67

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop[Other] Connector terminalφ 16.2404065.6IDC connectorLargeI/O configuration: 1-INNA

฿ 6,920.00

฿ 4,152.69

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop[Other] Connector terminalφ 16.229.631.165.6IDC connectorMedium-SizedI/O configuration: 1-IN/1-OUTAvailable

฿ 6,580.00

฿ 3,948.66

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop[Other] Connector terminalφ22.3404086.2IDC connectorLargeI/O configuration: 1-INNA

฿ 6,580.00

฿ 3,948.66

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopInsertion Terminalφ22.3404086.2Crimp connectorLargeI/O configuration: 1-INNA

฿ 7,416.67

฿ 4,450.74

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop[Other] Connector terminalφ22.3404086.2IDC connectorLargeI/O configuration: 1-IN/1-OUTAvailable

฿ 7,416.67

฿ 4,450.74

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stopInsertion Terminalφ22.3404086.2Crimp connectorLargeI/O configuration: 1-IN/1-OUTAvailable

Loading...

  1. 1

Basic Information

Shape Round Name Plate NA Button color Red
Protection function (environmentally resistant) IP65/20 Representative Standard CE / UL / CUL Note Protective structure: Operating part IP65/terminal IP20