1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LH Series Surface Mount Indicator (Part Number)

LH Series Surface Mount Indicator
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,518.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Innovative indicator with a new cable layout concept.

[Features]
· Surface mount style does not affect the location of other components.
· Integrated cable wiring ensures waterproof characteristics.
· 1 m, 3 m and 5 m cable lengths available.
· M12 connector cable (30 cm) also available for jumbo dome type.
· The lumination part has an IP67 (IEC60529) structure, enabling use even in environments subject to wash down.
· Flat type can be installed in small spaces where installing a box is not possible.
· Excellent visibility from the front and from the side.
· Legends and symbols can be printed on name plate film to customize flat type.
· Two-color alternate illumination available for all types.
· Three-color alternate illumination available with jumbo dome type.

 
Part Number
LH1D-D2HQ4C10ASALE
LH1D-D2HQ4C10GSALE
LH1D-D2HQ4C10RSALE
LH1D-D2HQ4C10RGSALE
LH1D-D2HQ4C10SSALE
LH1D-D2HQ4C10YSALE
LH1D-D2HQ4C30GSALE
LH1D-D2HQ4C30RSALE
LH1D-D2HQ4C30RGSALE
LH1D-D2HQ4C50ASALE
LH1D-D2HQ4C50GSALE
LH1D-H2HQ4C10GSALE
LH1D-H2HQ4C10RSALE
LH1D-H2HQ4C10RGSALE
LH1D-H2HQ4C30GSALE
LH1D-H2HQ4C30RGSALE
LH1D-H2HQ4C30SSALE
LH1D-H2HQ4C50ASALE
LH1D-H2HQ4C50GSALE
LH1D-H2HQ4C50RSALE
LH1D-H2HQ4C50SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Dimension vertical
(mm)
Dimension depth
(mm)
Specifications Features Shape Note

฿ 2,518.34

฿ 1,777.44

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) [Round] Circular.[Other] Amber51.728.3Cable length 1 mMonochrome illuminationDomeLens color: amber

฿ 2,518.34

฿ 1,777.44

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) [Round] Circular.Green51.728.3Cable length 1 mMonochrome illuminationDomeLens color: green

฿ 2,518.34

฿ 1,511.26

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Round] Circular.[Red] Red.51.728.3Cable length 1 mMonochrome illuminationDomeLens color: red

฿ 3,245.00

฿ 2,290.32

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) [Round] Circular.[Other] Red/Green51.728.3Cable length 1 mTwo-color switch illuminationDomeLens color: transparent

฿ 3,063.34

฿ 1,838.31

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Round] Circular.Blue51.728.3Cable length 1 mMonochrome illuminationDomeLens color: blue

฿ 2,518.34

฿ 1,511.26

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Round] Circular.Yellow51.728.3Cable length 1 mMonochrome illuminationDomeLens color: yellow

฿ 2,805.00

฿ 1,683.28

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Round] Circular.Green51.728.3Cable length 3mMonochrome illuminationDomeLens color: green

฿ 2,805.00

฿ 1,979.77

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) [Round] Circular.[Red] Red.51.728.3Cable length 3mMonochrome illuminationDomeLens color: red

฿ 3,683.34

฿ 2,599.70

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) [Round] Circular.[Other] Red/Green51.728.3Cable length 3mTwo-color switch illuminationDomeLens color: transparent

฿ 3,100.00

฿ 2,187.98

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) [Round] Circular.[Other] Amber51.728.3Cable length 5mMonochrome illuminationDomeLens color: amber

฿ 3,100.00

฿ 1,860.31

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Round] Circular.Green51.728.3Cable length 5mMonochrome illuminationDomeLens color: green

฿ 3,021.67

฿ 1,813.30

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day ElongatedGreen65.210.8Cable length 1 mMonochrome illuminationFlatThe lettering and codes can be displayed by inserting the

฿ 3,022.00

฿ 2,132.93

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote Elongated[Red] Red.65.210.8Cable length 1 mMonochrome illuminationFlatThe lettering and codes can be displayed by inserting the

฿ 4,006.67

฿ 2,404.40

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day Elongated[Other] Red/Green65.210.8Cable length 1 mTwo-color switch illuminationFlatThe lettering and codes can be displayed by inserting the

฿ 3,338.34

฿ 2,356.20

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) ElongatedGreen65.210.8Cable length 3mMonochrome illuminationFlatThe lettering and codes can be displayed by inserting the

฿ 4,481.67

฿ 3,163.16

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) Elongated[Other] Red/Green65.210.8Cable length 3mTwo-color switch illuminationFlatThe lettering and codes can be displayed by inserting the

฿ 4,130.00

฿ 2,478.41

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day ElongatedBlue65.210.8Cable length 3mMonochrome illuminationFlatThe lettering and codes can be displayed by inserting the

฿ 3,655.00

฿ 2,580.06

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote Elongated[Other] Amber65.210.8Cable length 5mMonochrome illuminationFlatThe lettering and codes can be displayed by inserting the

฿ 3,655.00

฿ 2,579.70

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) ElongatedGreen65.210.8Cable length 5mMonochrome illuminationFlatThe lettering and codes can be displayed by inserting the

฿ 3,655.00

฿ 2,579.70

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) Elongated[Red] Red.65.210.8Cable length 5mMonochrome illuminationFlatThe lettering and codes can be displayed by inserting the

฿ 4,447.00

฿ 3,138.69

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote ElongatedBlue65.210.8Cable length 5mMonochrome illuminationFlatThe lettering and codes can be displayed by inserting the

Loading...

  1. 1

Basic Information

Mounting Hole Size 2 to φ3.5 Rated Voltage(V) AC/DC24V Protection function (environmentally resistant) IP67
Light Source LED Representative Standard CE / UL / CUL / TUV / CSA Dimension width(mm) 40
Main Body Color Black