1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 LW Series Illuminated Selector Switch (Part Number)

ø22 LW Series Illuminated Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light-touch construction for ease of use. An illuminated selector switch suited for food or packaging machinery with frequent switch usage.

[Features]
· Light, easy control.
· Mountable in small, tight groups, with the contact units still easy to remove.
· Uses a separate locking-lever removal system with a bayonet mechanism.
· Two types of contacts: gold (silver with gold cladding) and silver.
· Protective constructions include anti-spray and IP65 (IEC60529) (enclosed buzzer).
· UL and CSA certified; conforms to EN standard (except for buzzer).

 
Part Number
LW1F-2C12A
LW1F-2C12G
LW1F-2C12PW
LW1F-2C12R
LW1F-2C12S
LW1F-2C12VA
LW1F-2C12VG
LW1F-2C12VPWSALE
LW1F-2C12VR
LW1F-2C12VS
LW1F-2C13A
LW1F-2C13G
LW1F-2C13PW
LW1F-2C13R
LW1F-2C13S
LW1F-2C13VA
LW1F-2C13VG
LW1F-2C13VPW
LW1F-2C13VR
LW1F-2C13VS
LW1F-2C14A
LW1F-2C14PW
LW1F-2C14R
LW1F-2C14S
LW1F-2C14VA
LW1F-2C14VG
LW1F-2C14VPWSALE
LW1F-2C14VR
LW1F-2C14VS
LW1F-2C22A
LW1F-2C22G
LW1F-2C22MA
LW1F-2C22MG
LW1F-2C22MPW
LW1F-2C22MR
LW1F-2C22MS
LW1F-2C22PW
LW1F-2C22R
LW1F-2C22S
LW1F-2C22VA
LW1F-2C22VG
LW1F-2C22VPW
LW1F-2C22VR
LW1F-2C22VS
LW1F-2C23A
LW1F-2C23G
LW1F-2C23MA
LW1F-2C23MG
LW1F-2C23MPW
LW1F-2C23MR
LW1F-2C23MS
LW1F-2C23PW
LW1F-2C23R
LW1F-2C23S
LW1F-2C23VA
LW1F-2C23VG
LW1F-2C23VPW
LW1F-2C23VR
LW1F-2C23VS
LW1F-2C24A
LW1F-2C24G
LW1F-2C24MA
LW1F-2C24MG
LW1F-2C24MPW
LW1F-2C24MR
LW1F-2C24MS
LW1F-2C24PW
LW1F-2C24R
LW1F-2C24S
LW1F-2C24VA
LW1F-2C24VG
LW1F-2C24VPW
LW1F-2C24VR
LW1F-2C24VS
LW1F-2C32A
LW1F-2C32G
LW1F-2C32PW
LW1F-2C32R
LW1F-2C32S
LW1F-2C32VA
LW1F-2C32VG
LW1F-2C32VPW
LW1F-2C32VR
LW1F-2C32VS
LW1F-2C33A
LW1F-2C33G
LW1F-2C33PW
LW1F-2C33R
LW1F-2C33S
LW1F-2C33VA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Contact configuration (key lock, selector) Notch number Terminal shape Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Illumination color/button color Operating Voltage
(V)

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90AmberAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90GreenAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90Pure WhiteAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90RedAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90BlueAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90AmberAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90GreenAC/DC6

฿ 1,798.00

฿ 1,269.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90Pure WhiteAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90RedAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90BlueAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90AmberAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90GreenAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90Pure WhiteAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90RedAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90BlueAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90AmberAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90GreenAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90Pure WhiteAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90RedAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90BlueAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90AmberAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90Pure WhiteAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90RedAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2Solder terminal/tab terminal26.262.50.10.1Gold90BlueAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90AmberAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90GreenAC/DC24

฿ 1,798.00

฿ 1,269.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90Pure WhiteAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90RedAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.1c2PCB Terminal25.8590.10.1Gold90BlueAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90AmberAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90GreenAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90AmberAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90GreenAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90Pure WhiteAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90RedAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90BlueAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90Pure WhiteAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90RedAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90BlueAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90AmberAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90GreenAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90Pure WhiteAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90RedAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90BlueAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90AmberAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90GreenAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90AmberAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90GreenAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90Pure WhiteAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90RedAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90BlueAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90Pure WhiteAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90RedAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90BlueAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90AmberAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90GreenAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90Pure WhiteAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90RedAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90BlueAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90AmberAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90GreenAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90AmberAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90GreenAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90Pure WhiteAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90RedAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Screw terminal25.8710.10.1Gold90BlueAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90Pure WhiteAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90RedAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2Solder terminal/tab terminal26.262.50.10.1Gold90BlueAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90AmberAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90GreenAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90Pure WhiteAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90RedAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.2c2PCB Terminal25.8590.10.1Gold90BlueAC/DC24

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90AmberAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90GreenAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90Pure WhiteAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90RedAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90BlueAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2PCB Terminal25.8590.10.1Gold90AmberAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2PCB Terminal25.8590.10.1Gold90GreenAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2PCB Terminal25.8590.10.1Gold90Pure WhiteAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2PCB Terminal25.8590.10.1Gold90RedAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2PCB Terminal25.8590.10.1Gold90BlueAC/DC6

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90AmberAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90GreenAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90Pure WhiteAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90RedAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2Solder terminal/tab terminal26.262.50.10.1Gold90BlueAC/DC12

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.[Other] 3c2PCB Terminal25.8590.10.1Gold90AmberAC/DC12

Loading...

Basic Information

Type Selector Mounting Hole φ22.3 Illumination LED
With key NA Suspend/Return Stop each position Protection function (environmentally resistant) Jet proof type (IP65)
Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 25.8 Lock removing method Available