(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Light-touch construction for ease of use. An illuminated selector switch suited for food or packaging machinery with frequent switch usage.
[Features]
· Light, easy control.
· Mountable in small, tight groups, with the contact units still easy to remove.
· Uses a separate locking-lever removal system with a bayonet mechanism.
· Two types of contacts: gold (silver with gold cladding) and silver.
· Protective constructions include anti-spray and IP65 (IEC60529) (enclosed buzzer).
· UL and CSA certified; conforms to EN standard (except for buzzer).
Part Number |
---|
LW1F-2C32A |
LW3F-2C32A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Contact configuration (key lock, selector) | Notch number | Terminal shape | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Round] Circular Type. | [Other] 3c | 2 | Solder terminal/tab terminal | 26.2 | 62.5 | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC6 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Round] Rounded corner-type | [Other] 3c | 2 | Solder terminal/tab terminal | 26.2 | 62.5 | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC6 |
Loading...
Type | Selector | Mounting Hole | φ22.3 | Illumination | LED |
---|---|---|---|---|---|
With key | NA | Suspend/Return | Stop each position | Protection function (environmentally resistant) | Jet proof type (IP65) |
Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 25.8 | Lock removing method | Available |
How can we improve?
How can we improve?