1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Unit Selector Switch (Part Number)

Control Unit Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pilot Light Units Attachable to Explosion-proof Containers Labeled d2G4 Class or Lower

Part Number
ESN1K11SALE
ESN1L11SALE
ESN2K11
ESN2L11
ESN3K11SALE
ESN3L11SALE
ESN4K11
ESN4L11
ESN111SALE
ESN211SALE
ESN311SALE
ESN411
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType With key Notch number Suspend/Return Dimension vertical
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Note

฿ 3,692.00

฿ 2,605.81

DISPLAY TIMER CALENDER 1 Piece(s) Quote Keylock switchAvailable3Stop each position40104Stop At Each PositionKey Operation Type45There are 2 of the same kind of keys included with the key operated type, and there are 3 varieties.

฿ 8,915.00

฿ 6,293.10

DISPLAY TIMER CALENDER 1 Piece(s) Quote SelectorNA3Stop each position44.5114Stop At Each PositionLever Operation Type45Handle is not removable.

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote Keylock switchAvailable3[Return] Left Return40104Left Spring Return TypeKey Operation Type45There are 2 of the same kind of keys included with the key operated type, and there are 3 varieties.

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote SelectorNA3[Return] Left Return44.5114Left Spring Return TypeLever Operation Type45Handle is not removable.

฿ 3,692.00

฿ 2,605.81

DISPLAY TIMER CALENDER 1 Piece(s) Quote Keylock switchAvailable2Stop each position40104Stop At Each PositionKey Operation Type90There are 2 of the same kind of keys included with the key operated type, and there are 3 varieties.

฿ 3,367.00

฿ 2,376.43

DISPLAY TIMER CALENDER 1 Piece(s) Quote SelectorNA2Stop each position44.5114Stop At Each PositionLever Operation Type90Handle is not removable.

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote Keylock switchAvailable2-40104Rigth Spring Return TypeKey Operation Type90There are 2 of the same kind of keys included with the key operated type, and there are 3 varieties.

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote SelectorNA2-44.5114Rigth Spring Return TypeLever Operation Type90Handle is not removable.

฿ 2,713.00

฿ 1,915.38

DISPLAY TIMER CALENDER 1 Piece(s) Quote SelectorNA3Stop each position40105Stop At Each PositionSagittal Knob Operation Type45Handle is not removable.

฿ 2,713.00

฿ 1,915.38

DISPLAY TIMER CALENDER 1 Piece(s) Quote SelectorNA3[Return] Left Return40105Left Spring Return TypeSagittal Knob Operation Type45Handle is not removable.

฿ 2,713.00

฿ 1,915.38

DISPLAY TIMER CALENDER 1 Piece(s) Quote SelectorNA2Stop each position40105Stop At Each PositionSagittal Knob Operation Type90Handle is not removable.

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote SelectorNA2-40105Rigth Spring Return TypeSagittal Knob Operation Type90Handle is not removable.

Loading...

  1. 1

Basic Information

Mounting Hole M30 Illumination NA Contact configuration (key lock, selector) 1a1b
Dimension width(mm) 40 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10