(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Slim, space-saving design.
· A name plate can be displayed (round types, excluding AP8M type).
· The built-in protection diode protects against 100V reverse voltage.
· 7 illumination colors.
· Red, green, yellow, amber, milk white, blue, pure white (excluding AP2M, AP6M types).
· UL/CSA certified.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 492.00 ฿ 421.45 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | [Other] Amber | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 229.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Green | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 403.00 ฿ 345.69 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | φ 10.1 | [White] Pure White | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 161.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | [Red] Red. | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 375.00 ฿ 225.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Blue | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | φ 10.1 | Yellow | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 229.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | [Other] Amber | AC/DC24V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 230.05 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Green | AC/DC24V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 229.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 4 Day(s) | φ 10.1 | [White] Pure White | AC/DC24V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 161.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | [Red] Red. | AC/DC24V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 208.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Blue | AC/DC24V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 266.67 ฿ 160.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | [White] Milk White | AC/DC24V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 161.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Yellow | AC/DC24V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.00 ฿ 230.00 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | [Other] Amber | [Other] DC5V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 161.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Green | [Other] DC5V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | φ 10.1 | [White] Pure White | [Other] DC5V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 161.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | [Red] Red. | [Other] DC5V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 375.00 ฿ 321.41 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | Blue | [Other] DC5V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 268.34 ฿ 161.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Yellow | [Other] DC5V | [Available] IP65 | 12 | 12 | 39 | - | ||
฿ 223.34 ฿ 148.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | [Other] Amber | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 223.34 ฿ 148.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Green | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.00 ฿ 230.00 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | [White] Pure White | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 223.34 ฿ 148.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | [Red] Red. | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.00 ฿ 230.00 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | Blue | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 223.00 ฿ 191.42 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | Yellow | [Other] AC/DC12V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.34 ฿ 229.99 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | 98 Day(s) | φ 10.1 | [Other] Amber | AC/DC24V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.34 ฿ 229.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Green | AC/DC24V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.34 ฿ 229.99 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | 98 Day(s) | φ 10.1 | [White] Pure White | AC/DC24V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.34 ฿ 164.25 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | [Red] Red. | AC/DC24V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 375.00 ฿ 321.41 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 4 Day(s) | φ 10.1 | Blue | AC/DC24V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.34 ฿ 161.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Yellow | AC/DC24V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.00 ฿ 230.00 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | [Other] Amber | [Other] DC5V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.34 ฿ 161.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | Green | [Other] DC5V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 375.00 ฿ 321.41 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | [White] Pure White | [Other] DC5V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.34 ฿ 161.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 10.1 | [Red] Red. | [Other] DC5V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 375.00 ฿ 321.41 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | Blue | [Other] DC5V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 268.00 ฿ 230.00 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 10.1 | Yellow | [Other] DC5V | [Available] IP65 | 12 | 12 | 39.5 | - | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | [Other] Amber | [Other] DC12V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | Green | [Other] DC12V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | [Red] Red. | [Other] DC12V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | Yellow | [Other] DC12V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | [Other] Amber | DC24V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.27 | SIGNALTOWERBUZZERPILOTLAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | Green | DC24V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | [Red] Red. | DC24V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | [White] Milk White | DC24V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | Yellow | DC24V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | [Other] Amber | [Other] DC6V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | Green | [Other] DC6V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | [Red] Red. | [Other] DC6V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 370.00 ฿ 317.13 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | [Ø12] φ 12.2 | [White] Milk White | [Other] DC6V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | Yellow | [Other] DC6V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | [Other] Amber | [Other] DC12V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | Green | [Other] DC12V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | [Red] Red. | [Other] DC12V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | Yellow | [Other] DC12V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | [Other] Amber | DC24V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | Green | DC24V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 349.87 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | [Red] Red. | DC24V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | [White] Milk White | DC24V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Ø12] φ 12.2 | Yellow | DC24V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | [Other] Amber | [Other] DC6V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | Green | [Other] DC6V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | [Red] Red. | [Other] DC6V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | Yellow | [Other] DC6V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 16.2 | [Other] Amber | [Other] DC12V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | Green | [Other] DC12V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | [Red] Red. | [Other] DC12V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | Yellow | [Other] DC12V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | [Other] Amber | DC24V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.27 | SIGNALTOWERBUZZERPILOTLAMP | 1 Piece(s) | Same day | φ 16.2 | Green | DC24V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNALTOWERBUZZERPILOTLAMP | 1 Piece(s) | Same day | φ 16.2 | [Red] Red. | DC24V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.27 | SIGNALTOWERBUZZERPILOTLAMP | 1 Piece(s) | Same day | φ 16.2 | [White] Milk White | DC24V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | Yellow | DC24V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 16.2 | [Other] Amber | [Other] DC6V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | Green | [Other] DC6V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 16.2 | [Red] Red. | [Other] DC6V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 16.2 | Yellow | [Other] DC6V | [Available] IP65 | 18 | 18 | 39 | Registering Type | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 16.2 | [Other] Amber | [Other] DC12V | [Available] IP65 | 18 | 18 | 43 | NA | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | Green | [Other] DC12V | [Available] IP65 | 18 | 18 | 43 | NA | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | [Red] Red. | [Other] DC12V | [Available] IP65 | 18 | 18 | 43 | NA | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | Yellow | [Other] DC12V | [Available] IP65 | 18 | 18 | 43 | NA | ||
฿ 390.00 ฿ 334.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | [Other] Amber | DC24V | [Available] IP65 | 18 | 18 | 43 | NA | ||
฿ 390.00 ฿ 334.27 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | Green | DC24V | [Available] IP65 | 18 | 18 | 43 | NA | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | [Red] Red. | DC24V | [Available] IP65 | 18 | 18 | 43 | NA | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | Yellow | DC24V | [Available] IP65 | 18 | 18 | 43 | NA | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | φ 16.2 | [Other] Amber | [Other] DC6V | [Available] IP65 | 18 | 18 | 43 | NA | ||
฿ 390.00 ฿ 234.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | φ 16.2 | Green | [Other] DC6V | [Available] IP65 | 18 | 18 | 43 | NA |
Loading...
Shape | Circular. | Light Source | LED | Representative Standard | UL / CSA |
---|---|---|---|---|---|
Features | Registering Type | Shape | Flat Type |
How can we improve?
How can we improve?