(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Slim, space-saving design.
· A name plate can be displayed (round types, excluding AP8M type).
· The built-in protection diode protects against 100V reverse voltage.
· 7 illumination colors.
· Red, green, yellow, amber, milk white, blue, pure white (excluding AP2M, AP6M types).
· UL/CSA certified.
Part Number |
---|
AP2M211G |
AP2M266G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | Green | [Other] DC12V | [Available] IP65 | 14 | 14 | 41 | NA | ||
฿ 390.00 ฿ 334.31 | SIGNAL TOWER BUZZER PILOT LAMP | 10 Piece(s) | Quote | [Ø12] φ 12.2 | Green | [Other] DC6V | [Available] IP65 | 14 | 14 | 41 | NA |
Loading...
Shape | Circular. | Light Source | LED | Representative Standard | UL / CSA |
---|---|---|---|---|---|
Features | Registering Type | Shape | Flat Type |
How can we improve?
How can we improve?