1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BN-5701 Series (Part Number)

BN-5701 Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 134.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard ø10 flat and round neon bracket. The BN-35 with metal hood is also available. A safe product made in Japan.

 
Part Number
BN-5701-1-G
BN-5701-1-OR
BN-5701-1-R
BN-5701-2-C
BN-5701-2-G
BN-5701-2-OR
BN-5701-2-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Rated Voltage
(V)

฿ 163.28

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Available 5 Day(s) 10Green[Other] AC100 to 125

฿ 203.33

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote 10[Other] Orange[Other] AC100 to 125

฿ 139.75

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Available 5 Day(s) 10Red[Other] AC100 to 125

฿ 206.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Available 5 Day(s) 10[Other] Transparency[Other] AC200 to 250

฿ 164.12

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Available 5 Day(s) 10Green[Other] AC200 to 250

฿ 134.04

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Available 5 Day(s) -[Other] Orange[Other] AC200 to 250

฿ 207.02

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day 10Red[Other] AC200 to 250

Loading...

  1. 1

Basic Information

Mounting Hole Size 8.8 mm x φ10.2 Shape Round Protection function (environmentally resistant) NA
Light Source Neon bulb Dimension vertical(mm) 14 Dimension width(mm) 14
Dimension depth(mm) 43