1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ML-51-S1BYS Series (Part Number)

ML-51-S1BYS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ML-51-S1BYS series terminal block for printed circuit boards. Includes an insulating wall on the rear surface of the terminal block. Prevents shorting on the terminal block rear surface A safe product made in Japan.

 
Part Number
ML-51-S1BYS-1P
ML-51-S1BYS-2P
ML-51-S1BYS-3P
ML-51-S1BYS-4P
ML-51-S1BYS-5P
ML-51-S1BYS-6P
ML-51-S1BYS-7P
ML-51-S1BYS-8P
ML-51-S1BYS-9P
ML-51-S1BYS-10P
ML-51-S1BYS-11P
ML-51-S1BYS-12P
ML-51-S1BYS-13P
ML-51-S1BYS-14P
ML-51-S1BYS-15P
ML-51-S1BYS-16P
ML-51-S1BYS-17P
ML-51-S1BYS-18P
ML-51-S1BYS-19P
ML-51-S1BYS-20P
ML-51-S1BYS-21P
ML-51-S1BYS-22P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)

฿ 128.97

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 1

฿ 189.29

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 2

฿ 468.79

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 3

฿ 220.41

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 4

฿ 263.46

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 5

฿ 484.81

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 6

฿ 347.86

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 7

฿ 489.10

TERMINAL BLOCK TERMINAL 1 Piece(s) 98 Day(s) 8

฿ 421.33

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 9

฿ 434.71

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 10

฿ 281.56

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 11

฿ 304.81

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 12

฿ 522.70

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 13

฿ 557.87

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 14

฿ 595.59

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 15

฿ 631.59

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 16

฿ 669.29

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 17

฿ 706.93

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 18

฿ 741.29

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 19

฿ 779.00

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 20

฿ 815.00

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 21

฿ 852.70

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 22

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (JIS)(A) 15
Rated current (UL)(A) 15 Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Standard UL Terminal screw Sems screw / M4 ×8 Pitch Between Terminals(mm) 10.16
Cover (accessory) NA Nameplate (included) NA Passage Applicable