(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ML-5100-M6 series through type terminal block for high-power electrics. Each unit is individually and strictly controlled. Can be equipped with an L shaped protective cover. A safe and secure product made in Japan.
Part Number |
---|
ML-5100-M6-1P |
ML-5100-M6-2P |
ML-5100-M6-3P |
ML-5100-M6-4P |
ML-5100-M6-5P |
ML-5100-M6-6P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) |
---|---|---|---|---|---|---|
฿ 825.93 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 1 | ||
฿ 907.33 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 2 | ||
฿ 1,520.29 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 3 | ||
฿ 1,343.57 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 4 | ||
฿ 2,318.54 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 5 | ||
฿ 2,718.97 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 6 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment. | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M6 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 75 |
Rated current (UL)(A) | 75 | Specifications | For Relay / High Capacity Type / Through Type | Rated Voltage(V) | 600 |
Main insulation material | Polycarbonate (UL94V-0) | Standard | UL/CSA/TUV | Terminal screw | M6 x 12 |
Pitch Between Terminals(mm) | 21 | Cover (accessory) | Sold Separately | Nameplate (included) | NA |
Passage | Applicable |
How can we improve?
How can we improve?