(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ML-5100-M5 series through type terminal block for high-power electrics. Each unit is individually and strictly controlled. Can be equipped with an L shaped protective cover. A safe and secure product made in Japan.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) |
---|---|---|---|---|---|---|---|
฿ 839.31 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 1 | ||
฿ 785.69 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 10 | 2 | ||
฿ 1,081.87 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 10 | 3 | ||
฿ 1,489.81 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | - | 4 | ||
฿ 1,801.96 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | - | 5 | ||
฿ 1,904.74 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | - | 6 | ||
฿ 3,094.20 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 7 | ||
฿ 3,487.87 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 8 | ||
฿ 3,881.60 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 9 | ||
฿ 4,276.09 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 10 | ||
฿ 4,669.81 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 11 | ||
฿ 5,064.30 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 12 | ||
฿ 5,457.97 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 13 | ||
฿ 5,851.70 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 14 | ||
฿ 6,246.19 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 15 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment. | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M5 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 60 |
Rated current (UL)(A) | 60 | Specifications | For Relay / High Capacity Type / Through Type | Rated Voltage(V) | 600 |
Main insulation material | Polycarbonate (UL94V-0) | Standard | UL/CSA/TUV | Terminal screw | M5 x 12 |
Pitch Between Terminals(mm) | 21 | Cover (accessory) | Sold Separately | Nameplate (included) | NA |
Passage | Applicable |
How can we improve?
How can we improve?