(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 250V-6A, M2.6 screw small relay terminal block. Part of the ML-24 series. A safe product made in Japan.
Part Number |
---|
ML-24-1P |
ML-24-2P |
ML-24-3P |
ML-24-4P |
ML-24-5P |
ML-24-6P |
ML-24-7P |
ML-24-8P |
ML-24-9P |
ML-24-10P |
ML-24-12P |
ML-24-14P |
ML-24-16P |
ML-24-18P |
ML-24-20P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) |
---|---|---|---|---|---|---|---|
฿ 85.67 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Available | 5 Day(s) | 10 | 1 | |
฿ 467.03 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 2 | ||
฿ 138.07 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | - | 3 | ||
฿ 168.30 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | - | 4 | ||
฿ 189.47 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | - | 5 | ||
฿ 379.17 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | - | 6 | ||
฿ 425.44 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | - | 7 | ||
฿ 261.42 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | - | 8 | ||
฿ 611.50 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 9 | ||
฿ 417.63 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 10 | ||
฿ 330.36 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | - | 12 | ||
฿ 367.85 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Available | 3 Day(s) | - | 14 | |
฿ 399.30 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Available | 5 Day(s) | - | 16 | |
฿ 443.66 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 10 | 18 | ||
฿ 471.86 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | - | 20 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment. | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M2.6 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 6 |
Rated current (UL)(A) | 6 | Specifications | For Relay / Double Raw Type | Rated Voltage(V) | 250 |
Main insulation material | Phenol (UL94V-0) | Terminal screw | M2.6 x 5 | Pitch Between Terminals(mm) | 8 |
Cover (accessory) | NA | Nameplate (included) | NA | Passage | Applicable |
How can we improve?
How can we improve?