(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 250V-15A relay terminal block. Part of the ML-1765 series. Can be equipped with a transparent cover. A safe product made in Japan.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) |
---|---|---|---|---|---|---|
฿ 130.20 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 1 | ||
฿ 479.71 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 2 | ||
฿ 440.83 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 3 | ||
฿ 478.94 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 4 | ||
฿ 502.73 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 5 | ||
฿ 532.80 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 6 | ||
฿ 421.33 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 7 | ||
฿ 448.11 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 8 | ||
฿ 474.96 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 9 | ||
฿ 524.34 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 10 | ||
฿ 575.44 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 11 | ||
฿ 834.61 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 12 | ||
฿ 675.99 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | 13 | ||
฿ 725.37 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | 14 | ||
฿ 776.47 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 15 | ||
฿ 825.93 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 16 | ||
฿ 897.93 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 17 | ||
฿ 941.50 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 18 | ||
฿ 984.20 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 19 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment. | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M3.5 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 15 |
Rated current (UL)(A) | 15 | Specifications | For Relay / Double Raw Type | Rated Voltage(V) | 250 |
Main insulation material | Phenol (UL94V-0) | Terminal screw | M3.5 x 6 | Pitch Between Terminals(mm) | 11 |
Cover (accessory) | Sold Separately | Nameplate (included) | NA | Passage | Applicable |
How can we improve?
How can we improve?