1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F-240-N (Part Number)

FUSE HOLDER

F-240-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 258.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

F-240-N is an electric shock preventative type for single-action mounting to panels. UL, C-UL standard product. A safe and reliable product made in Japan.

Features

●Electric shock prevention type.
●It is a product that acquired UL standard, CSA standard.

Specification

●Circuit Voltage(V):250
●Circuit Current(A):10
●L x W(mm):51 x 18.0
●SPQ(piece):25
●Insulation Resistance: DC500V, 100MΩ or more
●Voltage Resistance: AC2000V(1min) 
●Applicable Fuse Tube: 6.4 x 30/6.35 x 30/6.35 x 31.8mm 
●Solder Dual Purpose 187 Tab Terminal(t0.5)

Materials

●Main Body: Phenol(UL94V-0) 
●Knob: P.B.T(UL94V-0)
Part Number
F-240-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 258.00

FUSE HOLDER 1 Piece(s) 1 Day(s) 10

Loading...

  1. 1
 

Basic Information

Compatible Size φ 6.4 × 30 mm/6.35 × 30 mm/6.35 × 31.8 mm Mounting Type Panel Mount Rated Current(A) 10
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Main insulation material (knob) P.B.T.(UL94V-0) Terminal metal fittings Solder area combination 187 tab terminal (t0.5) Type Screw type/one-touch mounting/electric shock prevention type
Main Body Color Black Acquisition of Standard Approval UL/C-UL Special notes Cylindrical type
Mounting Plate Thickness(mm) 1–2

Please check the type/dimensions/specifications of the part F-240-N in the F-240-N series.