1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F-100 (Part Number)

FUSE HOLDER

F-100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 127.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conforms to ⌀5.2 × 20 mm, Mounts vertically on PCBs. Small footprint. Effective for mounting multiple units. A safe product made in Japan.

 
Part Number
F-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 127.08

FUSE HOLDER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Compatible Size φ 5.2 × 20 mm Mounting Type Attachment for Circuit Boards Rated Current(A) 10
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Main insulation material (knob) P.B.T.(UL94V-0) Terminal metal fittings PC terminal Type Bayonet type
Main Body Color Black Recommended conforming tools Slotted screwdriver Acquisition of Standard Approval UL/CSA
Special notes Cylindrical type

Please check the type/dimensions/specifications of the part F-100 in the F-100 series.