(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rounded-corner selector. Mounting Holes: ø16.2, illuminated: LED, protection function (environmental resistance) IP65, representative standard: CE/UL/TUV/CSA
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | AC/DC12 | ||
฿ 1,510.00 ฿ 1,294.22 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC24 | ||
฿ 1,510.00 ฿ 1,294.22 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | AC/DC24 | ||
฿ 1,510.00 ฿ 1,294.22 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC24 | ||
฿ 1,640.00 ฿ 1,405.64 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Red | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Yellow | AC/DC12 | ||
฿ 1,633.00 ฿ 1,399.97 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Amber | AC/DC24 | ||
฿ 1,633.00 ฿ 1,399.97 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Green | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Pure White | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Red | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Yellow | AC/DC24 |
Loading...
Type | Selector | Shape | Rounded corner-type | Mounting Hole | φ 16.2 |
---|---|---|---|---|---|
Illumination | LED | With key | NA | Terminal shape | Solder terminal/tab terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 24 |
Dimension width(mm) | 24 | Dimension depth(mm) | 64.5 | Lock removing method | Available |
How can we improve?
How can we improve?