(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rounded-corner selector. Mounting Holes: ø16.2, illuminated: LED, protection function (environmental resistance) IP65, representative standard: CE/UL/TUV/CSA
Part Number |
---|
HA3F-33C63G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Both return | 3 | 2 | Silver | 45 | Green | AC/DC12 |
Loading...
Type | Selector | Shape | Rounded corner-type | Mounting Hole | φ 16.2 |
---|---|---|---|---|---|
Illumination | LED | With key | NA | Terminal shape | Solder terminal/tab terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 24 |
Dimension width(mm) | 24 | Dimension depth(mm) | 64.5 | Lock removing method | Available |
How can we improve?
How can we improve?