1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 H6 Series Keyed Illuminated Selector Switch, Rounded Corners (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø16 H6 Series Keyed Illuminated Selector Switch, Rounded Corners
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rounded-corner selector. Mounting Holes: ø16.2, illuminated: LED, protection function (environmental resistance) IP65, representative standard: CE/UL/TUV/CSA

 
Part Number
HA3F-21C13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Illumination color/button color Operating Voltage
(V)

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1c2[Return] Right return0.10.1Gold90AmberAC/DC12

Loading...

  1. 1

Basic Information

Type Selector Shape Rounded corner-type Mounting Hole φ 16.2
Illumination LED With key NA Terminal shape Solder terminal/tab terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 24
Dimension width(mm) 24 Dimension depth(mm) 64.5 Lock removing method Available