1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action S Socket Back Wiring Model (Part Number)

Single-Action S Socket Back Wiring Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 43.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-Action S Socket Back Wiring Model
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : Relay Series (IDEC) RU, RF, RH, RY. RM and GT
● Number of relay poles : 1,2,3,4 and 6
● Socket type : Square shape and circular socket
● Number of Socket Pins : 5, 8 ,10, 11 and 14
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.

 
Part Number
SF1V-4-61SALE
SF1V-6-61SALE
SH1B-51SALE
SH1B-62SALE
SH2B-51SALE
SH2B-62SALE
SH3B-51SALE
SH3B-62SALE
SH4B-51SALE
SH4B-62SALE
SM2S-51SALE
SM2S-61SALE
SM2S-62SALE
SR2P-511SALE
SR3P-511SALE
SR6P-M08GSALE
SR6P-M11GSALE
SR6P-S08SALE
SR6P-S11SALE
SY2S-51SALE
SY2S-61SALE
SY4S-51SALE
SY4S-61SALE
SY4S-62SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Relay Series (IDEC) Number of Relay Poles Socket Type Number of Socket Pins Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated Current
(A)
Color Note

฿ 167.00

฿ 142.85

RELAY SOCKET 10 Piece(s) Quote RF4Square shape socket10UL / CUL / TUV155040PCB terminal type6Black-

฿ 187.00

฿ 160.00

RELAY SOCKET 10 Piece(s) Quote RF6Square shape socket14UL / CUL / TUV156040PCB terminal type6Black-

฿ 72.00

฿ 61.43

RELAY SOCKET 50 Piece(s) Quote RH1Square shape socket5UL / CSA311818.7Solder terminal type10Black-

฿ 43.00

฿ 37.14

RELAY SOCKET 50 Piece(s) Quote RH1Square shape socket5UL / CSA311815PCB terminal type10Black-

฿ 102.00

฿ 87.14

RELAY SOCKET 50 Piece(s) Quote RH2Square shape socket8UL / CSA312718.7Solder terminal type10Black-

฿ 80.00

฿ 68.57

RELAY SOCKET 50 Piece(s) Quote RH2Square shape socket8UL / CSA2921.215PCB terminal type10Black-

฿ 130.00

฿ 111.44

RELAY SOCKET 20 Piece(s) Quote RH3Square shape socket11UL / CSA313618.7Solder terminal type10Black-

฿ 115.00

฿ 98.57

RELAY SOCKET 20 Piece(s) Quote RH3Square shape socket11UL / CSA313615PCB terminal type10Black-

฿ 195.00

฿ 167.13

RELAY SOCKET 20 Piece(s) Quote RH4Square shape socket14UL / CSA314518.7Solder terminal type10Black-

฿ 195.00

฿ 167.13

RELAY SOCKET 20 Piece(s) Quote RH4Square shape socket14UL / CSA314515PCB terminal type10Black-

฿ 95.00

฿ 81.43

RELAY SOCKET 50 Piece(s) Quote RU / RM / GT2Square shape socket8UL / CSA312718.7Solder terminal type10Black-

฿ 95.00

฿ 81.43

RELAY SOCKET 50 Piece(s) Quote RU / RM / GT2Square shape socket8UL / CSA312715PCB terminal type10Black-

฿ 45.00

฿ 38.57

RELAY SOCKET 50 Piece(s) Quote RU / RM2Square shape socket8UL / CSA2921.215PCB terminal type10Black-

฿ 80.00

฿ 68.57

RELAY SOCKET 20 Piece(s) Quote GT2Circular Socket8UL / CSA503426Solder terminal type10Black-

฿ 95.00

฿ 81.43

RELAY SOCKET 20 Piece(s) Quote GT3Circular Socket11UL / CSA503426Solder terminal type10Black-

฿ 381.67

฿ 229.12

RELAY SOCKET 1 Piece(s) Same day GT2Square shape socket8-44.644.6-Standard Screw Terminal10Gray-

฿ 382.00

฿ 327.14

RELAY SOCKET 1 Piece(s) Quote GT3Square shape socket11-454530.5Standard Screw Terminal5Gray-

฿ 115.00

฿ 98.57

RELAY SOCKET 1 Piece(s) Quote GT2Circular Socket8-42.542.5-Solder terminal type10Black-

฿ 158.00

฿ 135.71

RELAY SOCKET 1 Piece(s) Quote GT3Circular Socket11-42.542.5-Solder terminal type10Black-

฿ 72.00

฿ 61.43

RELAY SOCKET 50 Piece(s) Quote RY2Square shape socket8UL / CSA311818.7Solder terminal type7Black-

฿ 72.00

฿ 61.43

RELAY SOCKET 50 Piece(s) Quote RY2Square shape socket8UL / CSA311815PCB terminal type7Black-

฿ 102.00

฿ 87.14

RELAY SOCKET 50 Piece(s) Quote RU / RY / GT4Square shape socket14UL / CSA312718.7Solder terminal type7BlackThe UL rated current is 10 A when using a two pole relay with a four pole socket

฿ 62.00

฿ 52.86

RELAY SOCKET 50 Piece(s) Quote RU / RY / GT4Square shape socket14UL / CSA312715PCB terminal type7BlackThe UL rated current is 10 A when using a two pole relay with a four pole socket

฿ 80.00

฿ 68.57

RELAY SOCKET 50 Piece(s) Quote RU / RY4Square shape socket14UL / CSA2921.215PCB terminal type7BlackThe UL rated current is 10 A when using a two pole relay with a four pole socket

Loading...

  1. 1

Basic Information

Mounting Type Backside connection Wiring Method Crimp Terminal