1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open/Close Type Protective Cover Accessory for PCB Terminal Blocks (Part Number)

Open/Close Type Protective Cover Accessory for PCB Terminal Blocks
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·An open/close type protective cover for PCB terminal blocks. ·Material: Polycarbonate resin

Part Number
BPA-CA2PN10SALE
BPA-CA2SPN10SALE
BPA-CA3PN10SALE
BPA-CA3SPN10SALE
BPA-CA4PN10
BPA-CA4SPN10
BPA-CA5PN10
BPA-CA5SPN10SALE
BPA-CA6PN10
BPA-CA6SPN10SALE
BPA-CA7PN10
BPA-CA7SPN10
BPA-CA8PN10
BPA-CA8SPN10
BPA-CA9SPN10
BPA-CA10PN10
BPA-CA10SPN10
BPA-CA11SPN10
BPA-CA12PN10
BPA-CA12SPN10
BPA-CA13SPN10
BPA-CA14PN10
BPA-CA14SPN10
BPA-CA15PN10
BPA-CA16SPN10
BPA-CA18PN10
BPA-CA18SPN10
BPA-CA19PN10
BPA-CA20SPN10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Pitch Between Terminals
(mm)

฿ 113.00

฿ 97.13

OPTION/ACCESSORIES 10 Piece(s) Quote 2-Pole10

฿ 113.00

฿ 97.13

OPTION/ACCESSORIES 10 Piece(s) Quote 2-Pole7.62

฿ 113.00

฿ 97.13

OPTION/ACCESSORIES 10 Piece(s) Quote 3-pole10

฿ 113.00

฿ 97.13

OPTION/ACCESSORIES 10 Piece(s) Quote 3-pole7.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 4-Pole10

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 4-Pole7.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 5-pole10

฿ 120.00

฿ 102.86

OPTION/ACCESSORIES 10 Piece(s) Quote 5-pole7.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 6-Pole10

฿ 120.00

฿ 102.86

OPTION/ACCESSORIES 10 Piece(s) Quote 6-Pole7.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 7-pole10

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 7-pole7.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 8-pole10

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 8-pole7.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 9-pole7.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 10-pole10

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 10-pole7.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 11-pole7.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 1210

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 127.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 137.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 1410

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 147.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 1510

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 167.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 1810

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 187.62

฿ 100.00

OPTION/ACCESSORIES 1 Piece(s) Quote 1910

฿ 172.00

฿ 147.15

OPTION/ACCESSORIES 10 Piece(s) Quote 207.62

Loading...

  1. 1

Basic Information

Material Polycarbonate resin Features Signal paper included Color Transparency
Compatible Model BP1 (2 to 20 electrodes)/BP2 (2 to 18+2 electrodes) type Note Symbol sheet included. When specifying the number of poles for BP2, specify the number of poles by calculating 2 poles for each main unit.