(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Transformer TP10E series.
• 2 winding structure for single phase electric systems.
• 10 sizes of electrical capacities are available. (30VA, 50VA, 75VA, 100VA, 150VA, 200VA, 300VA, 400VA, 500VA and 750VA)
• Electrical insulation class B.
• Electrostatic shield is included as standard.
• It increased intensity by robust structure of terminal block.
• Safety-conscious by elevates sidewall among terminal blocks.
• We introduce C type cover, which is vibration-insensitive.
• The material of terminal block (PBT) is oil resistance, heat resistance and chemical resistance (UL94V-O).
• It resolved sliding tools by approach terminal blocks to core.
Part Number |
---|
TRH2K-21S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (kVA) | Primary voltage (AC) (V) | Secondary voltage (DC) (V) | Insulation Class | D (mm) | W (mm) | H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,481.17 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 60 Day(s) | 10 | 2 | AC0-200-210-220 | AC0-100-105-110 | B type insulation | 205 | 145 | 203 |
Loading...
Number of phases/winding | Single-phase/Double-winding | Electrostatic shield (E) | Available | Input/output terminal shape | Terminal Block |
---|---|---|---|---|---|
With/without Case | NA | Mount | Direct Installation | Specifications | Transformer Body Ground Terminal (G) Equipped |
Please check the type/dimensions/specifications of the part TRH2K-21S in the Transformer TRH-S Series series.
Part Number |
---|
TRH100-21S |
TRH100-41S |
TRH100-42S |
TRH2K-42S |
TRH30-10S |
TRH300-21S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Capacity (kVA) | Primary voltage (AC) (V) | Secondary voltage (DC) (V) | Insulation Class | D (mm) | W (mm) | H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,612.67 | 1 Piece(s) | 60 Day(s) | 10 | 0.1 | AC0-200-210-220 | AC0-100-105-110 | B type insulation | 100 | 89 | 94 | ||
฿ 3,913.83 | 1 Piece(s) | 60 Day(s) | 10 | 0.1 | AC0-380-400-440 | AC0-100-110 | B type insulation | 100 | 89 | 94 | ||
฿ 3,612.67 | 1 Piece(s) | 60 Day(s) | 10 | 0.1 | AC0-380-400-440 | AC0-200-220 | B type insulation | 100 | 89 | 94 | ||
฿ 22,382.33 | 1 Piece(s) | 60 Day(s) | 10 | 2 | AC0-380-400-440 | AC0-200-220 | B type insulation | 205 | 145 | 203 | ||
฿ 2,823.33 | 1 Piece(s) | 60 Day(s) | 10 | 0.03 | AC0-100-110 | AC0-24-26 | B type insulation | 85 | 82 | 89 | ||
฿ 5,740.33 | 1 Piece(s) | Same day | 10 | 0.3 | AC0-200-210-220 | AC0-100-105-110 | B type insulation | 120 | 117 | 114 |
How can we improve?
How can we improve?