(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A crimp terminal with an insulation coating that has the advantages of both round terminals and open-ended terminals.
[Features]
· Crimp terminal with insulation coating / hook type / vinyl/straight (AVH type) for copper wires.
· Terminals detachable without removing all of the screws.
· It has the convenience of being able to attach and detach the terminal block and terminals without removing the screws.
· Because there is a gap in the diagonally rearward direction for the screw to pass through the hollowed hole, there is a certain amount of tensile strength after fixing the screw.
· Tin-plated for rust prevention.
· A straight vinyl cap is standard equipment. It can be used for ensuring insulation during work and for identification by the insulator color.
[Application]
· For when the workability (working time) of attaching and detaching the terminal block and the terminal is important.
· For equipment and worksites that may be detached from the terminal block.
· If you want to use the standard insulator product or if you are considering identifying the insulator color.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Inner Diameter D2 (φ) | Outer Diameter (mm) | Overall Length L (mm) | Conforming wire size (AWG) | Insulation coating (color) | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,121.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.5 | 18.8 | 20-16 | Blue | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,121.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.5 | 18.8 | 20-16 | Red | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,121.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.5 | 18.8 | 20-16 | Yellow | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,121.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.5 | 18.8 | 20-16 | Black | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,121.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.5 | 18.8 | 20-16 | [White] White | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,121.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.5 | 18.8 | 20-16 | Transparency | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,121.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.5 | 18.8 | 20-16 | Green | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,128.74 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8 | 20.8 | 20-16 | Blue | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,128.74 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8 | 20.8 | 20-16 | Red | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,128.74 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8 | 20.8 | 20-16 | Yellow | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,128.74 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8 | 20.8 | 20-16 | Black | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,128.74 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8 | 20.8 | 20-16 | [White] White | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,128.74 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8 | 20.8 | 20-16 | Transparency | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,128.74 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8 | 20.8 | 20-16 | Green | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,124.86 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 20.8 | 20-16 | Blue | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,124.86 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 20.8 | 20-16 | Red | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,124.86 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 20.8 | 20-16 | Yellow | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,124.86 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 20.8 | 20-16 | Black | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,124.86 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 20.8 | 20-16 | [White] White | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,124.86 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 20.8 | 20-16 | Transparency | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,124.86 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 20.8 | 20-16 | Green | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,404.00 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 11.5 | 25.2 | 20-16 | Blue | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,404.00 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 11.5 | 25.2 | 20-16 | Red | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,404.00 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 11.5 | 25.2 | 20-16 | Yellow | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,404.00 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 11.5 | 25.2 | 20-16 | Black | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,404.00 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 11.5 | 25.2 | 20-16 | [White] White | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,404.00 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 11.5 | 25.2 | 20-16 | Transparency | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,404.00 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 11.5 | 25.2 | 20-16 | Green | 0.5-1.65 | 3.3 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,174.94 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 8 | 21.8 | 16-14 | Blue | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,174.94 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 8 | 21.8 | 16-14 | Red | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,174.94 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 8 | 21.8 | 16-14 | Yellow | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,174.94 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 8 | 21.8 | 16-14 | Black | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,174.94 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 8 | 21.8 | 16-14 | [White] White | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,174.94 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 8 | 21.8 | 16-14 | Transparency | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,174.94 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 8 | 21.8 | 16-14 | Green | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.30 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 21.8 | 16-14 | Blue | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.30 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 21.8 | 16-14 | Red | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.30 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 21.8 | 16-14 | Yellow | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.30 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 21.8 | 16-14 | Black | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.30 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 21.8 | 16-14 | [White] White | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.30 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 21.8 | 16-14 | Transparency | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.30 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 21.8 | 16-14 | Green | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.92 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 22.7 | 16-14 | Blue | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.92 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 22.7 | 16-14 | Red | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.92 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 22.7 | 16-14 | Yellow | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.92 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 22.7 | 16-14 | Black | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.92 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 22.7 | 16-14 | [White] White | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.92 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 22.7 | 16-14 | Transparency | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,172.92 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 22.7 | 16-14 | Green | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,247.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 27 | 16-14 | Blue | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,247.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 27 | 16-14 | Red | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,247.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 27 | 16-14 | Yellow | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,247.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 27 | 16-14 | Black | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,247.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 27 | 16-14 | [White] White | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,247.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 27 | 16-14 | Transparency | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,247.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 27 | 16-14 | Green | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,236.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 8.4 | 12 | 27 | 16-14 | Blue | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,236.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 8.4 | 12 | 27 | 16-14 | Red | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,236.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 8.4 | 12 | 27 | 16-14 | Yellow | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,236.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 8.4 | 12 | 27 | 16-14 | Black | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,236.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 8.4 | 12 | 27 | 16-14 | [White] White | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,236.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 8.4 | 12 | 27 | 16-14 | Transparency | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,236.81 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 8.4 | 12 | 27 | 16-14 | Green | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,161.22 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 26.5 | 12 | Blue | 2.63-4.6 | 4.9 | #5, DH-1B, AC-5N-D | ||
฿ 1,161.22 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 26.5 | 12 | Red | 2.63-4.6 | 4.9 | #5, DH-1B, AC-5N-D | ||
฿ 1,161.22 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 26.5 | 12 | Yellow | 2.63-4.6 | 4.9 | #5, DH-1B, AC-5N-D | ||
฿ 1,161.22 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 26.5 | 12 | Black | 2.63-4.6 | 4.9 | #5, DH-1B, AC-5N-D | ||
฿ 1,161.22 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 26.5 | 12 | [White] White | 2.63-4.6 | 4.9 | #5, DH-1B, AC-5N-D | ||
฿ 1,161.22 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 26.5 | 12 | Transparency | 2.63-4.6 | 4.9 | #5, DH-1B, AC-5N-D | ||
฿ 1,161.22 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.5 | 26.5 | 12 | Green | 2.63-4.6 | 4.9 | #5, DH-1B, AC-5N-D | ||
฿ 1,245.17 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 29 | 12-10 | Blue | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,245.17 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 29 | 12-10 | Red | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,245.17 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 29 | 12-10 | Yellow | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,245.17 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 29 | 12-10 | Black | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,245.17 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 29 | 12-10 | [White] White | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,245.17 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 29 | 12-10 | Transparency | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,245.17 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 29 | 12-10 | Green | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,239.74 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 29 | 12-10 | Blue | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,239.74 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 29 | 12-10 | Red | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,239.74 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 29 | 12-10 | Yellow | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,239.74 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 29 | 12-10 | Black | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,239.74 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 29 | 12-10 | [White] White | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,239.74 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 29 | 12-10 | Transparency | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,239.74 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 29 | 12-10 | Green | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 33.5 | 12-10 | Blue | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 33.5 | 12-10 | Red | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 33.5 | 12-10 | Yellow | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 33.5 | 12-10 | Black | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 33.5 | 12-10 | [White] White | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 33.5 | 12-10 | Transparency | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D |
Loading...
Type | Crimp Terminal With Insulation | Shape | Hook type | Insulation material | Vinyl |
---|---|---|---|---|---|
Representative Standard | UL / CSA |
How can we improve?
How can we improve?