1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUCS6 Model 6W Single Output (Part Number)

SUCS6 Model 6W Single Output
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,245.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

On-board type DCDC converter with output power ranging from 1.5W to 10W.
[Features]
· Onboard type/6 W single output/with case
· Standard product of Cosel DCDC converter.
· Surface mounting (SMD) and through hole mounting (DIP) can be selected.
· DCDC converter with case cover for 6W model.
[Applications]
· An insulation type DCDC converter that converts the voltage from the main power supply or converts the direct current of a battery etc. to another voltage.

 
Part Number
SUCS61205C
SUCS61215C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput voltage (Single only) Rated output current (single only)
(A)
Voltage settings reliability
(V)
Output voltage variation
(V)

฿ 1,245.00

SWITCHING POWER SUPPLY 1 Piece(s) 98 Day(s) DC5V1.24.9 to 5.214.75~5.25 (external resistance)

฿ 1,245.00

SWITCHING POWER SUPPLY 1 Piece(s) 98 Day(s) DC15V0.414.55 to 15.4514.25~15.75 (external resistance)

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 6 Single/multi Single
Input Voltage Dedicated to DC Input/output terminal shape Other Safety standards CE / UL / CUL / TUV
Height(mm) 10.68 Width(mm) 32.6 Depth(mm) 19.1
Input Voltage(V) DC9 to 18 Maximum output power(W) 6 Excess current protective circuit Available
Remote control Available Packing Type Plastic cover Other optional functions NA