1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply ADA600F Model 600W Single Output (Part Number)

Switching Power Supply ADA600F Model 600W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,850.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

ADA stabilized power supply that is ideal for mechatronics such as solenoids.
[Features]
· World wide input/peak correspondence (600W single output)
· A motor specialized for output voltages of 24 V or higher, with the concept of high power and peak power.
· Realized 360W output by natural air cooling and about 600W output by forced air cooling.
· A product that provides the peak current required when starting the motor even with natural air cooling.
· It can also be used as a 600W power supply by installing an optional fan.
[Applications]
· Ideal for driving motors, solenoids, etc.

 
Part Number
ADA600F-24
ADA600F-48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput voltage (Single only) Rated output current (single only)
(A)
Voltage settings reliability
(V)
Output voltage variation
(V)
Peak current
(A)

฿ 7,850.17

SWITCHING POWER SUPPLY 1 Piece(s) Same day -DC24V2523.5 to 24.521.6 to 2731A (AC input 200 V)

฿ 13,717.00

SWITCHING POWER SUPPLY 1 Piece(s) Quote 10DC48V12.547 to 4941 to 52.815.5A (AC input 200 V)

Loading...

  1. 1

Basic Information

Shape With Cover Output power(W) 600 Single/multi Single
Input Voltage AC/DC Input/output terminal shape Terminal Block Included Function Parallel
Safety standards CE / UL / CUL / TUV / CSA Height(mm) 127 Width(mm) 65
Depth(mm) 195 Input Voltage(V) AC85 to 264/DC120 to 350 Excess current protective circuit Available
Excess voltage protective circuit Available Other optional functions NA