1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MA Series Pilot Light (Part Number)

MA Series Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Super-bright LED. Small control unit with a rectangular body.

[Features]
· Compact and space-saving, with a short copper body of 22 mm.
· Super-bright LED unit.
· Gold-clad silver cross-bar contacts.
· Optimal for low-level signal switching integrity.
· Also available with silver contacts.
· High-performance contact mechanism unique to IDEC.
· Light-touch operation.
· Quick installation into panel (front mounting). Built-in current limiting resistor and diode (LED unit).
· Optional barrier, switch guard, and socket.
· UL and c-UL certified.
· Compliant with EN standards.
· CCC (excluding pilot light).

 
Part Number
MA2P-111GSALE
MA2P-131GSALE
MA2P-131RSALE
MA2P-131YSALE
MA2P-141PWSALE
MA2P-141RSALE
MA3P-311ASALE
MA3P-311RSALE
MA3P-312RGSALE
MA3P-331GSALE
MA3P-331S
MA3P-341GSALE
MA3P-341PWSALE
MA3P-341RSALE
MA3P-342GPWSALE
MA3P-343RGSALE
MA3P-344RGSALE
MA8P-111A
MA8P-141A
MA8P-141YSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Size Shape Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Features Shape Illumination color (1) Divided illumination color (2)

฿ 475.00

฿ 407.12

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 16.2[Square] Corner.[Other] DC5V17.817.8Full scale illuminationRectangular shapeGreenNA

฿ 475.00

฿ 407.12

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 16.2[Square] Corner.[Other] AC/DC12V17.817.8Full scale illuminationRectangular shapeGreenNA

฿ 475.00

฿ 407.12

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 16.2[Square] Corner.[Other] AC/DC12V17.817.8Full scale illuminationRectangular shapeRed.NA

฿ 475.00

฿ 407.12

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 16.2[Square] Corner.[Other] AC/DC12V17.817.8Full scale illuminationRectangular shapeYellowNA

฿ 690.00

฿ 591.40

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 16.2[Square] Corner.AC/DC24V17.817.8Full scale illuminationRectangular shapePure WhiteNA

฿ 475.00

฿ 407.12

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 16.2[Square] Corner.AC/DC24V17.817.8Full scale illuminationRectangular shapeRed.NA

฿ 713.00

฿ 611.40

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 22.4Elongated[Other] DC5V17.824Full scale illuminationElongated shapeAmberNA

฿ 713.00

฿ 611.40

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 22.4Elongated[Other] DC5V17.824Full scale illuminationElongated shapeRed.NA

฿ 741.67

฿ 445.15

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Square Hole] 16.2 x 22.4Elongated[Other] DC5V17.824Illumination of major axis split in twoElongated shapeRedGreen

฿ 713.34

฿ 428.15

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Square Hole] 16.2 x 22.4Elongated[Other] AC/DC12V17.824Full scale illuminationElongated shapeGreenNA

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 22.4Elongated[Other] AC/DC12V17.824Full scale illuminationElongated shapeBlueNA

฿ 713.34

฿ 428.15

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Square Hole] 16.2 x 22.4ElongatedAC/DC24V17.824Full scale illuminationElongated shapeGreenNA

฿ 883.00

฿ 757.17

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 22.4ElongatedAC/DC24V17.824Full scale illuminationElongated shapePure WhiteNA

฿ 713.00

฿ 611.40

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 22.4ElongatedAC/DC24V17.824Full scale illuminationElongated shapeRed.NA

฿ 950.00

฿ 814.25

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 22.4ElongatedAC/DC24V17.824Illumination of major axis split in twoElongated shapeGreenPure White

฿ 742.00

฿ 635.75

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Square Hole] 16.2 x 22.4ElongatedAC/DC24V17.824Illumination of minor axis split in twoElongated shapeRedGreen

฿ 1,431.67

฿ 1,227.08

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) [Square Hole] 16.2 x 22.4ElongatedAC/DC24V17.824Two-color switch illuminationElongated shapeRed/GreenNA

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Ø22] Ø22[Round] Circular.[Other] DC5V23.823.8Full scale illuminationRound shapeAmberNA

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Ø22] Ø22[Round] Circular.AC/DC24V23.823.8Full scale illuminationRound shapeAmberNA

฿ 678.00

฿ 581.45

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Ø22] Ø22[Round] Circular.AC/DC24V23.823.8Full scale illuminationRound shapeYellowNA

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP40 Light Source LED Representative Standard CE / UL / CUL
Dimension depth(mm) 33.8 Specifications Enclosed type Terminal shape Combined-use solder/tab terminal
Lock removing method NA