(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Super-bright LED. Small control unit with a rectangular body.
[Features]
· Compact and space-saving, with a short copper body of 22 mm.
· Super-bright LED unit.
· Gold-clad silver cross-bar contacts.
· Optimal for low-level signal switching integrity.
· Also available with silver contacts.
· High-performance contact mechanism unique to IDEC.
· Light-touch operation.
· Quick installation into panel (front mounting). Built-in current limiting resistor and diode (LED unit).
· Optional barrier, switch guard, and socket.
· UL and c-UL certified.
· Compliant with EN standards.
· CCC (excluding pilot light).
Part Number |
---|
MA3P-331S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Shape | Rated Voltage (V) | Dimension vertical (mm) | Dimension width (mm) | Features | Shape | Illumination color (1) | Divided illumination color (2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 16.2 x 22.4 | Elongated | [Other] AC/DC12V | 17.8 | 24 | Full scale illumination | Elongated shape | Blue | NA |
Loading...
Protection function (environmentally resistant) | IP40 | Light Source | LED | Representative Standard | CE / UL / CUL |
---|---|---|---|---|---|
Dimension depth(mm) | 33.8 | Specifications | Enclosed type | Terminal shape | Combined-use solder/tab terminal |
Lock removing method | NA |
How can we improve?
How can we improve?