1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DA16 bit 4CH (Part Number)

DA16 bit 4CH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 92,067.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DA16 bit 4CH type

[Features]
· A Low Profile PCI suppored analog output digital input multifunction product with 16 bit 4 channel analog input and 8 digital input/output.
Output through external trigger, external clock possible. With 8 point CMOS high voltage resistance input/TTL open collector output. The digital part is the input/output common terminal.

 
Part Number
PCI-3310
PCI-3335
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput access method Specifications

฿ 92,067.00

RELATION PC EXPANSION BOARD 1 Piece(s) 30 Day(s) 10I/OInstalled with memory (512K sample/CH)

฿ 127,183.00

RELATION PC EXPANSION BOARD 1 Piece(s) Quote 10Memory-

Loading...

  1. 1

Basic Information

Type Analog input and output Bus PCI PCI bracket Standard
Dimension length(mm) 174.63 Dimension width(mm) 106.68 Insulation method Bus Insulation
Speed type Medium-low speed Number of output channels(Channel) 4 Output resolution(Bit) 16
Unipolar output range 0V to +5V, 0V to +10V Bipolar output range ±5 V, ±10 V Output impedance 1 Ω (TYP)