1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

16-bit single phase pulse counter (4CH) (Part Number)

RELATION PC EXPANSION BOARD

16-bit single phase pulse counter (4CH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,148.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

16 bit 16 bit single phase pulse counter (4CH) type

[Features]
· A CompactPCI single phase pulse counter interface module with 16 bit 4 channels. Single phase pulse can be measured in 4 different count modes. The clock to be counted can be switched between internal and external. Can measure up to a maximum 10MHz pulse. Switch between non-isolated TTL input and photo coupler isolated input. In addition, it has an interval timer.

 
Part Number
PCI-6106
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,148.18

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Motion controller Bus PCI PCI bracket Standard
Dimension length(mm) 119.91 Dimension width(mm) 106.68

Please check the type/dimensions/specifications of the part PCI-6106 in the 16-bit single phase pulse counter (4CH) series.