(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multipurpose three-phase noise filter with a wide range of current variations.
[Features]
·A wide range lineup from 6 to 300 A.
·L1 stage with a compact, lightweight and low-profile design. Low-profile shape for limited height.
·The application of SEMS screws improves wiring workability.
·A terminal block cover is equipped for safety.
·There is an option for DIN rail mounting.
[Applications]
·Ideal for data communication, medical equipment, measuring instrument, factory automation equipment, semiconductors, railway-related equipment, LED-related equipment, and energy-related equipment.
External appearance
Circuit diagram
Product name | Rated Voltage (AC/DC) | Rated Current (AC/DC) | Withstand Voltage | Insulation resistance | Leakage current | Operating Temperature Range | Derating starting temperature | Direct current resistance (mΩ) | Attenuation frequency range (MHz) | Weight (Kg) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Common mode | Differential mode | |||||||||||
25 dB guaranteed | 10 dB guaranteed | 25 dB guaranteed | ||||||||||
RTEN-5006 | 500 V | 6 A | AC. 2500 V 60 s [between line and earth] | 100MΩ min. [DC. 500 V/ 1 min] | 2.5 mA max. [250 V / 60 Hz] 5 mA max. [500 V / 60 Hz] | -25 to +85°C | 55°C | 145 max. | 0.2 to 10 | — | 0.2 to 30 | 0.36 |
RTEN-5010 | 10 A | 60 max. | 0.2 to 10 | — | 0.2 to 30 | 0.36 | ||||||
RTEN-5020 | 20 A | 25 max. | 0.3 to 8 | — | 0.2 to 30 | 0.56 | ||||||
RTEN-5030 | 30 A | 13 max. | 0.5 to 8 | — | 0.2 to 30 | 0.56 | ||||||
RTEN-5040 | 40 A | 10 max. | 0.3 to 7 | — | 0.2 to 30 | 1.10 | ||||||
RTEN-5050 | 50 A | 7 max. | 0.5 to 7 | — | 0.2 to 30 | 1.10 | ||||||
RTEN-5060 | 60 A | 5 max. | 0.7 to 5 | — | 0.2 to 30 | 1.10 |
Derating curve
Drawing of RTEN - 5006/5010
Drawing of RTEN - 5020/5030/5040/5050/5060
Product name | A | B | C | D | E | F | G | ⌀H | Recommended tightening torque |
---|---|---|---|---|---|---|---|---|---|
RTEN-5006 | 120 | 63 | 42 | 110 | 53 | M4 | M4 | 4.5 | M4:1.27 N⋅m M5:2.5 N⋅m |
RTEN-5010 | |||||||||
RTEN-5020 | 140 | 70 | 42 | 130 | 60 | M4 | M4 | 4.5 | |
RTEN-5030 | |||||||||
RTEN-5040 | 170 | 90 | 54 | 160 | 80 | M5 | M4 | 4.5 | |
RTEN-5050 | |||||||||
RTEN-5060 |
Unit: mm
Part Number |
---|
RTEN-5006 |
RTEN-5010 |
RTEN-5020 |
RTEN-5030 |
RTEN-5040 |
RTEN-5050 |
RTEN-5080 |
RTEN-5100 |
RTEN-5150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,437.99 | NOISE FILTER | 1 Piece(s) | 6 Day(s) | - | 6 | 42 | 120 | 63 | - | ||
฿ 1,782.59 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | - | 10 | 42 | 120 | 63 | - | ||
฿ 2,323.14 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | - | 20 | 42 | 140 | 70 | - | ||
฿ 2,534.21 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | - | 30 | 42 | 140 | 70 | - | ||
฿ 4,236.00 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | - | 40 | 54 | 170 | 90 | - | ||
฿ 6,054.99 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | - | 50 | 54 | 170 | 90 | - | ||
฿ 37,725.00 | NOISE FILTER | 1 Piece(s) | Quote | 10 | 80 | 85 | 267 | 161 | 500 V AC/DC | ||
฿ 19,771.05 | NOISE FILTER | 1 Piece(s) | Available | 5 Day(s) | - | 100 | 85 | 267 | 161 | 500 V AC/DC | |
฿ 27,364.97 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | 10 | 150 | 88 | 290 | 190 | 500 V AC/DC |
Loading...
Circuit Configuration | Three-Phase | Mounting Method | Fasten With Screws | Wiring Method | Terminal Block |
---|---|---|---|---|---|
Representative Standard | UL | Other standards | EN |
How can we improve?
How can we improve?