1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Miniature Coaxial Connector with 1.4mm Height - W.FL Series (Part Number)

CONNECTOR

Ultra-Miniature Coaxial Connector with 1.4mm Height - W.FL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low-profile, ultra-miniature coaxial connector with 1.4mm mating height. Supports up to DC 6 GHz.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.

Part Number
W.FL-R-SMT-1(10)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28.90

CONNECTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials V/W/X V/W/X W.FL
Contact sex Male Number Of Pins 1 Connector Type For PCB
Wiring Method Circuit Board Mounting (SMT) Connection direction Straight Impedance(Ω) 50
Plating of part touching terminal Gold Frequency Range(GHz) 0–6 Product Category Receptacle
Dimensions (vertical × horizontal × depth)(mm) 2 x 2 x 0.85 Operating Temperature Range(°C) -40 to +90 Note Voltage resistance: 200 VAC, for 1 minute

Please check the type/dimensions/specifications of the part W.FL-R-SMT-1(10) in the Ultra-Miniature Coaxial Connector with 1.4mm Height - W.FL Series series.