1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SMT Small Coaxial Connector H.FL Series【100 Pieces Per Package】 (Part Number)

CONNECTOR

SMT Small Coaxial Connector H.FL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,321.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a small coaxial connector for circuit board mounting. It is low-profile with a height of 3 mm on mating.

Part Number
H.FL-R-SMT(01)
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,321.27

CONNECTOR 1 Pack(s)

100 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials G/H/I G/H/I H.FL
Contact sex Male Number Of Pins 1 Connector Type For PCB
Allowable Voltage(V) AC60Vrms Connection direction Straight Impedance(Ω) 50
Plating of part touching terminal Gold Frequency Range(GHz) 0–3 Product Category Receptacle
Features Without Cap Operating Temperature Range(°C) -40 to +90 Note AC60Vrms

Please check the type/dimensions/specifications of the part H.FL-R-SMT(01) in the SMT Small Coaxial Connector H.FL Series series.